Catalog
CAD (0)
▾
Self-Clinching Pilot Pins - Type TP4™ - Unified
Unthreaded Pins, Flush – Type TP4
PEM® self-clinching studs are installed by placing them in properly sized holes in the sheets and squeezing into place with any standard press. The squeezing action embeds the head of the stud into the sheet. The metal displaced by the head flows smoothly and evenly around the ribs and into the annular groove – creating a flushhead assembly and securely locking the stud into the sheet with high torque-out and pushout resistances.
TP4 Pilot Pins satisfy a wide range of positioning, pivot, and alignment applications. The chamfered end makes mating hole location easy
TP4 Pilot Pins satisfy a wide range of positioning, pivot, and alignment applications. The chamfered end makes mating hole location easy
- Flush-head for sheet thickness of .040” and greater.
- Satisfies a wide range of positioning, pivot, and alignment applications.
- Chamfered end makes mating hole location easy.
- Type TP4 recommended for use in stainless steel sheets HRB (Rockwell “B” Scale) 92 or less and HB (Hardness Brinell) 195 or less.
Part # |
Hole Size in Sheet + .003 - .000 |
P - Pin Diameter ± .002 |
L - Length ± .015 |
D ± .006 |
H ± .015 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| TP4-125-6 | Hole Size in Sheet + .003 - .000 N/A .144 in | P - Pin Diameter ± .002 N/A .125 in | L - Length ± .015 N/A .375 in | D ± .006 N/A .090 in | H ± .015 N/A .205 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-187-6 | Hole Size in Sheet + .003 - .000 N/A .205 in | P - Pin Diameter ± .002 N/A .187 in | L - Length ± .015 N/A .375 in | D ± .006 N/A .132 in | H ± .015 N/A .270 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-125-8 | Hole Size in Sheet + .003 - .000 N/A .144 in | P - Pin Diameter ± .002 N/A .125 in | L - Length ± .015 N/A .500 in | D ± .006 N/A .090 in | H ± .015 N/A .205 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-187-8 | Hole Size in Sheet + .003 - .000 N/A .205 in | P - Pin Diameter ± .002 N/A .187 in | L - Length ± .015 N/A .500 in | D ± .006 N/A .132 in | H ± .015 N/A .270 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-250-8 | Hole Size in Sheet + .003 - .000 N/A .272 in | P - Pin Diameter ± .002 N/A .250 in | L - Length ± .015 N/A .500 in | D ± .006 N/A .177 in | H ± .015 N/A .335 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-125-10 | Hole Size in Sheet + .003 - .000 N/A .144 in | P - Pin Diameter ± .002 N/A .125 in | L - Length ± .015 N/A .625 in | D ± .006 N/A .090 in | H ± .015 N/A .205 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-187-10 | Hole Size in Sheet + .003 - .000 N/A .205 in | P - Pin Diameter ± .002 N/A .187 in | L - Length ± .015 N/A .625 in | D ± .006 N/A .132 in | H ± .015 N/A .270 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-250-10 | Hole Size in Sheet + .003 - .000 N/A .272 in | P - Pin Diameter ± .002 N/A .250 in | L - Length ± .015 N/A .625 in | D ± .006 N/A .177 in | H ± .015 N/A .335 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-125-12 | Hole Size in Sheet + .003 - .000 N/A .144 in | P - Pin Diameter ± .002 N/A .125 in | L - Length ± .015 N/A .750 in | D ± .006 N/A .090 in | H ± .015 N/A .205 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-187-12 | Hole Size in Sheet + .003 - .000 N/A .205 in | P - Pin Diameter ± .002 N/A .187 in | L - Length ± .015 N/A .750 in | D ± .006 N/A .132 in | H ± .015 N/A .270 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-250-12 | Hole Size in Sheet + .003 - .000 N/A .272 in | P - Pin Diameter ± .002 N/A .250 in | L - Length ± .015 N/A .750 in | D ± .006 N/A .177 in | H ± .015 N/A .335 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-187-16 | Hole Size in Sheet + .003 - .000 N/A .205 in | P - Pin Diameter ± .002 N/A .187 in | L - Length ± .015 N/A 1.00 in | D ± .006 N/A .132 in | H ± .015 N/A .270 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-250-16 | Hole Size in Sheet + .003 - .000 N/A .272 in | P - Pin Diameter ± .002 N/A .250 in | L - Length ± .015 N/A 1.00 in | D ± .006 N/A .177 in | H ± .015 N/A .335 in | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

