Catalog
CAD (0)
▾
Self-Clinching Pilot Pins - Type TP4™ - Metric
Unthreaded Pins, Flush – Type TP4
PEM® self-clinching studs are installed by placing them in properly sized holes in the sheets and squeezing into place with any standard press. The squeezing action embeds the head of the stud into the sheet. The metal displaced by the head flows smoothly and evenly around the ribs and into the annular groove – creating a flushhead assembly and securely locking the stud into the sheet with high torque-out and pushout resistances.
TP4 Pilot Pins satisfy a wide range of positioning, pivot, and alignment applications. The chamfered end makes mating hole location easy
TP4 Pilot Pins satisfy a wide range of positioning, pivot, and alignment applications. The chamfered end makes mating hole location easy
- Flush-head for sheet thickness of 1.00 mm and greater.
- Satisfies a wide range of positioning, pivot, and alignment applications.
- Chamfered end makes mating hole location easy.
- Type TP4 recommended for use in stainless steel sheets HRB (Rockwell “B” Scale) 92 or less and HB (Hardness Brinell) 195 or less.
Part # |
Hole Size in Sheet + 0.08 |
P - Nominal Pin Diameter ± 0.05 |
L - Length ± 0.4 |
D ± 0.15 |
H ± 0.4 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| TP4-3MM-8 | Hole Size in Sheet + 0.08 N/A 3.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 3.00 mm | L - Length ± 0.4 N/A 8 mm | D ± 0.15 N/A 2.11 mm | H ± 0.4 N/A 5.2 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-4MM-8 | Hole Size in Sheet + 0.08 N/A 4.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 4.00 mm | L - Length ± 0.4 N/A 8 mm | D ± 0.15 N/A 2.82 mm | H ± 0.4 N/A 6.12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-3MM-10 | Hole Size in Sheet + 0.08 N/A 3.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 3.00 mm | L - Length ± 0.4 N/A 10 mm | D ± 0.15 N/A 2.11 mm | H ± 0.4 N/A 5.2 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-4MM-10 | Hole Size in Sheet + 0.08 N/A 4.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 4.00 mm | L - Length ± 0.4 N/A 10 mm | D ± 0.15 N/A 2.82 mm | H ± 0.4 N/A 6.12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-5MM-10 | Hole Size in Sheet + 0.08 N/A 5.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 5.00 mm | L - Length ± 0.4 N/A 10 mm | D ± 0.15 N/A 3.53 mm | H ± 0.4 N/A 7.19 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-3MM-12 | Hole Size in Sheet + 0.08 N/A 3.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 3.00 mm | L - Length ± 0.4 N/A 12 mm | D ± 0.15 N/A 2.11 mm | H ± 0.4 N/A 5.2 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-4MM-12 | Hole Size in Sheet + 0.08 N/A 4.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 4.00 mm | L - Length ± 0.4 N/A 12 mm | D ± 0.15 N/A 2.82 mm | H ± 0.4 N/A 6.12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-5MM-12 | Hole Size in Sheet + 0.08 N/A 5.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 5.00 mm | L - Length ± 0.4 N/A 12 mm | D ± 0.15 N/A 3.53 mm | H ± 0.4 N/A 7.19 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-6MM-12 | Hole Size in Sheet + 0.08 N/A 6.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 6.00 mm | L - Length ± 0.4 N/A 12 mm | D ± 0.15 N/A 4.24 mm | H ± 0.4 N/A 8.13 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-3MM-16 | Hole Size in Sheet + 0.08 N/A 3.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 3.00 mm | L - Length ± 0.4 N/A 16 mm | D ± 0.15 N/A 2.11 mm | H ± 0.4 N/A 5.2 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-4MM-16 | Hole Size in Sheet + 0.08 N/A 4.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 4.00 mm | L - Length ± 0.4 N/A 16 mm | D ± 0.15 N/A 2.82 mm | H ± 0.4 N/A 6.12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-5MM-16 | Hole Size in Sheet + 0.08 N/A 5.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 5.00 mm | L - Length ± 0.4 N/A 16 mm | D ± 0.15 N/A 3.53 mm | H ± 0.4 N/A 7.19 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-6MM-16 | Hole Size in Sheet + 0.08 N/A 6.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 6.00 mm | L - Length ± 0.4 N/A 16 mm | D ± 0.15 N/A 4.24 mm | H ± 0.4 N/A 8.13 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-5MM-20 | Hole Size in Sheet + 0.08 N/A 5.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 5.00 mm | L - Length ± 0.4 N/A 20 mm | D ± 0.15 N/A 3.53 mm | H ± 0.4 N/A 7.19 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TP4-6MM-20 | Hole Size in Sheet + 0.08 N/A 6.5 mm | P - Nominal Pin Diameter ± 0.05 N/A 6.00 mm | L - Length ± 0.4 N/A 20 mm | D ± 0.15 N/A 4.24 mm | H ± 0.4 N/A 8.13 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

