Catalog
CAD (0)
▾
Captive Panel Screw-Tool only, Non Flush, Spring-loaded PFC4 - Unified
Tool only, Non Flush, Spring-loaded – Type PFC4
- Installs into stainless steel sheets HRB 88 or less.
- Fully concealed-head for tool only access.
- UL approved.
- Assorted screw lengths for most applications.
Part # |
Thread Size |
Min. Sheet Thickness |
Hole Size in Sheet + 0.003 - 0.000 |
E ± .010 |
G ± .016 |
P ± .025 |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PFC4-440-40 | Thread Size N/A .112-40 (#4-40) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .265 in | E ± .010 N/A .344 in | G ± .016 N/A .250 in | P ± .025 N/A .000 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-440-40 | Thread Size N/A .112-40 (#4-40) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .265 in | E ± .010 N/A .344 in | G ± .016 N/A .250 in | P ± .025 N/A .000 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-440-62 | Thread Size N/A .112-40 (#4-40) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .265 in | E ± .010 N/A .344 in | G ± .016 N/A .375 in | P ± .025 N/A .125 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-440-62 | Thread Size N/A .112-40 (#4-40) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .265 in | E ± .010 N/A .344 in | G ± .016 N/A .375 in | P ± .025 N/A .125 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-632-40 | Thread Size N/A .138-32 (#6-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | E ± .010 N/A .375 in | G ± .016 N/A .250 in | P ± .025 N/A .000 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-632-40 | Thread Size N/A .138-32 (#6-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | E ± .010 N/A .375 in | G ± .016 N/A .250 in | P ± .025 N/A .000 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-632-62 | Thread Size N/A .138-32 (#6-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | E ± .010 N/A .375 in | G ± .016 N/A .375 in | P ± .025 N/A .125 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-632-62 | Thread Size N/A .138-32 (#6-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | E ± .010 N/A .375 in | G ± .016 N/A .375 in | P ± .025 N/A .125 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-632-84 | Thread Size N/A .138-32 (#6-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | E ± .010 N/A .375 in | G ± .016 N/A .500 in | P ± .025 N/A .250 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-632-84 | Thread Size N/A .138-32 (#6-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | E ± .010 N/A .375 in | G ± .016 N/A .500 in | P ± .025 N/A .250 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-832-50 | Thread Size N/A .164-32 (#8-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | E ± .010 N/A .406 in | G ± .016 N/A .312 in | P ± .025 N/A .000 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-832-50 | Thread Size N/A .164-32 (#8-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | E ± .010 N/A .406 in | G ± .016 N/A .312 in | P ± .025 N/A .000 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-832-72 | Thread Size N/A .164-32 (#8-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | E ± .010 N/A .406 in | G ± .016 N/A .437 in | P ± .025 N/A .125 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-832-72 | Thread Size N/A .164-32 (#8-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | E ± .010 N/A .406 in | G ± .016 N/A .437 in | P ± .025 N/A .125 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-832-94 | Thread Size N/A .164-32 (#8-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | E ± .010 N/A .406 in | G ± .016 N/A .562 in | P ± .025 N/A .250 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-832-94 | Thread Size N/A .164-32 (#8-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | E ± .010 N/A .406 in | G ± .016 N/A .562 in | P ± .025 N/A .250 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-032-50 | Thread Size N/A .190-32 (#10-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | E ± .010 N/A .437 in | G ± .016 N/A .312 in | P ± .025 N/A .000 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-032-50 | Thread Size N/A .190-32 (#10-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | E ± .010 N/A .437 in | G ± .016 N/A .312 in | P ± .025 N/A .000 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-032-72 | Thread Size N/A .190-32 (#10-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | E ± .010 N/A .437 in | G ± .016 N/A .437 in | P ± .025 N/A .125 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-032-72 | Thread Size N/A .190-32 (#10-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | E ± .010 N/A .437 in | G ± .016 N/A .437 in | P ± .025 N/A .125 in | CAD View N/A Fastened |
CAD
N/A
|
| PFC4-032-94 | Thread Size N/A .190-32 (#10-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | E ± .010 N/A .437 in | G ± .016 N/A .562 in | P ± .025 N/A .250 in | CAD View N/A Unfastened |
CAD
N/A
|
| PFC4-032-94 | Thread Size N/A .190-32 (#10-32) | Min. Sheet Thickness N/A .060 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | E ± .010 N/A .437 in | G ± .016 N/A .562 in | P ± .025 N/A .250 in | CAD View N/A Fastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

