Catalog
CAD (0)
▾
Press-in Threaded Inserts, Thru-Threaded - Unified
Thru Threaded Inserts – Types PPA, PPB
- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Part # |
Thread Size |
Type |
A ± .005 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| PPA-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A PPA | A ± .005 N/A .313 in | E Nom. N/A .263 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A PPA | A ± .005 N/A .375 in | E Nom. N/A .263 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-0420-1 | Thread Size N/A .250-20 (1/4-20) | Type N/A PPA | A ± .005 N/A .438 in | E Nom. N/A .332 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-0420-2 | Thread Size N/A .250-20 (1/4-20) | Type N/A PPA | A ± .005 N/A .500 in | E Nom. N/A .332 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-256-1 | Thread Size N/A .086-56 (#2-56) | Type N/A PPA | A ± .005 N/A .156 in | E Nom. N/A .134 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-440-1 | Thread Size N/A .112-40 (#4-40) | Type N/A PPA | A ± .005 N/A .188 in | E Nom. N/A .169 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-440-2 | Thread Size N/A .112-40 (#4-40) | Type N/A PPA | A ± .005 N/A .250 in | E Nom. N/A .169 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-632-1 | Thread Size N/A .138-32 (#6-32) | Type N/A PPA | A ± .005 N/A .250 in | E Nom. N/A .200 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-632-2 | Thread Size N/A .138-32 (#6-32) | Type N/A PPA | A ± .005 N/A .313 in | E Nom. N/A .200 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-832-1 | Thread Size N/A .164-32 (#8-32) | Type N/A PPA | A ± .005 N/A .250 in | E Nom. N/A .231 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPA-832-2 | Thread Size N/A .164-32 (#8-32) | Type N/A PPA | A ± .005 N/A .313 in | E Nom. N/A .231 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A PPB | A ± .005 N/A .313 in | E Nom. N/A .263 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A PPB | A ± .005 N/A .375 in | E Nom. N/A .263 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-0420-1 | Thread Size N/A .250-20 (1/4-20) | Type N/A PPB | A ± .005 N/A .438 in | E Nom. N/A .332 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-0420-2 | Thread Size N/A .250-20 (1/4-20) | Type N/A PPB | A ± .005 N/A .500 in | E Nom. N/A .332 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-256-1 | Thread Size N/A .086-56 (#2-56) | Type N/A PPB | A ± .005 N/A .156 in | E Nom. N/A .134 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-440-1 | Thread Size N/A .112-40 (#4-40) | Type N/A PPB | A ± .005 N/A .188 in | E Nom. N/A .169 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-440-2 | Thread Size N/A .112-40 (#4-40) | Type N/A PPB | A ± .005 N/A .250 in | E Nom. N/A .169 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-632-1 | Thread Size N/A .138-32 (#6-32) | Type N/A PPB | A ± .005 N/A .250 in | E Nom. N/A .200 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-632-2 | Thread Size N/A .138-32 (#6-32) | Type N/A PPB | A ± .005 N/A .313 in | E Nom. N/A .200 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-832-1 | Thread Size N/A .164-32 (#8-32) | Type N/A PPB | A ± .005 N/A .250 in | E Nom. N/A .231 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
| PPB-832-2 | Thread Size N/A .164-32 (#8-32) | Type N/A PPB | A ± .005 N/A .313 in | E Nom. N/A .231 in | Standard Material N/A Free-machining, Leaded Brass | Standard Finish N/A Plain |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"