CAD (0)
  • Cart is empty
  • Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E Nom.

Standard Material

Standard Finish

CAD

PPA-M3-1 N/A M3 x 0.5 N/A PPA N/A 4.77 mm N/A 4.29 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M3-2 N/A M3 x 0.5 N/A PPA N/A 6.35 mm N/A 4.29 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M4-1 N/A M4 x 0.7 N/A PPA N/A 6.35 mm N/A 5.87 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M4-2 N/A M4 x 0.7 N/A PPA N/A 7.95 mm N/A 5.87 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M5-1 N/A M5 x 0.8 N/A PPA N/A 7.95 mm N/A 6.68 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M5-2 N/A M5 x 0.8 N/A PPA N/A 9.52 mm N/A 6.68 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M6-1 N/A M6 x 1 N/A PPA N/A 11.12 mm N/A 8.43 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPA-M6-2 N/A M6 x 1 N/A PPA N/A 12.7 mm N/A 8.43 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PPB-M3-1 N/A M3 x 0.5 N/A PPB N/A 4.77 mm N/A 4.29 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M3-2 N/A M3 x 0.5 N/A PPB N/A 6.35 mm N/A 4.29 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M4-1 N/A M4 x 0.7 N/A PPB N/A 6.35 mm N/A 5.87 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M4-2 N/A M4 x 0.7 N/A PPB N/A 7.95 mm N/A 5.87 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M5-1 N/A M5 x 0.8 N/A PPB N/A 7.95 mm N/A 6.68 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M5-2 N/A M5 x 0.8 N/A PPB N/A 9.52 mm N/A 6.68 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M6-1 N/A M6 x 1 N/A PPB N/A 11.12 mm N/A 8.43 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PPB-M6-2 N/A M6 x 1 N/A PPB N/A 12.7 mm N/A 8.43 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1