Catalog
CAD (0)
▾
Thru-Hole Unthreaded Standoffs - Type SO4 - Metric
Thru-Hole Unthreaded Standoffs – Type SO4
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
Unthreaded standoffs are also available for spacing multi-panel assemblies.
Unthreaded standoffs are also available for spacing multi-panel assemblies.
Part # |
Hole Size in Sheet + 0.08 |
B - Thru-hole Diameter + 0.1 - 0.08 |
C - 0.13 |
H Nom. |
L - Length +0.05 –0.13 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SO4-43.1-3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 3 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-4 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 4 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-6 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 6 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-8 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 8 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-10 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 10 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-12 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-14 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 14 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-16 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 16 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-18 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 18 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-43.1-20 | Hole Size in Sheet + 0.08 N/A 4.22 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 20 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 3 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-4 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 4 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 6 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-8 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 8 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-10 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 10 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-12 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-14 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 14 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-16 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 16 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-18 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 18 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.1-20 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.1 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 20 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.6-3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.6 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 3 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.6-4 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.6 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 4 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.6-6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.6 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 6 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.6-8 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.6 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 8 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-63.6-10 | Hole Size in Sheet + 0.08 N/A 5.41 mm | B - Thru-hole Diameter + 0.1 - 0.08 N/A 3.6 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 10 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

