Catalog
CAD (0)
▾
Thru-hole Threaded Standoffs - Types SO, SOA, SOS - Unified
Thru-Hole Threaded Standoffs – Types SO, SOA, SOS
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet.
PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet.
Part # |
Thread Size |
Hole Size in Sheet + .003 - .000 |
C + .000 - .005 |
H Nom. |
L - Length +.002 –.005 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SO-440-4ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .125 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-6ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .187 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-8ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .250 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-10ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .312 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-12ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .375 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-14ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .437 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-16ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .500 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-18ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .562 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-20ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .625 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-22ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .687 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-440-24ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | H Nom. N/A .187 in | L - Length +.002 –.005 N/A .750 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-4ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .125 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-6ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .187 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-8ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .250 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-10ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .312 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-12ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .375 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-14ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .437 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-16ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .500 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-18ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .562 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-20ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .625 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-22ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .687 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-6440-24ZI | Thread Size N/A .112-40 (#4-40) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .750 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-632-4ZI | Thread Size N/A .138-32 (#6-32) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .125 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-632-6ZI | Thread Size N/A .138-32 (#6-32) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .187 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| SO-632-8ZI | Thread Size N/A .138-32 (#6-32) | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | H Nom. N/A .250 in | L - Length +.002 –.005 N/A .250 in | Fastener Material N/A Heat-Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"