Catalog
CAD (0)
▾
Thru-Hole Threaded Standoffs for Installation into Stainless Steel - Type SO4 - Metric
Thru-Hole Threaded Standoffs – Type SO4
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
Types SO4 standoffs are for installation into stainless steel sheets as thin as 1.02mm.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Types SO4 standoffs are for installation into stainless steel sheets as thin as 1.02mm.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.08 |
C - 0.13 |
H Nom. |
L - Length +0.05 –0.13 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SO4-M3-3 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 3 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-4 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 4 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-6 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 6 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-8 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 8 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-10 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 10 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-12 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-14 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 14 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-16 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 16 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3-18 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | H Nom. N/A 4.8 mm | L - Length +0.05 –0.13 N/A 18 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-3 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 3 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-4 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 4 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-6 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 6 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-8 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 8 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-10 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 10 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-12 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-14 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 14 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-16 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 16 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-3.5M3-18 | Thread Size x Pitch N/A M3 x 0.5 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 18 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-3 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 3 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-4 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 4 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-6 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 6 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-8 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 8 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-10 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 10 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-12 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 12 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SO4-M3.5-14 | Thread Size x Pitch N/A M3.5 x 0.6 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | H Nom. N/A 6.4 mm | L - Length +0.05 –0.13 N/A 14 mm | Fastener Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

