Catalog
CAD (0)
▾
Threaded Standoffs for Sheets as Thin as 0.63mm - Types TSO, TSOA, TSOS - Metric
Thin Sheet, Thru-Hole Standoffs – Types TSO, TSOA, TSOS, TSO4
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as 0.63 mm.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as 0.63 mm.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Part # |
Thread Size x Pitch |
Style |
Hole Size in Sheet + 0.08 |
C - 0.13 |
L - Length ± 0.08 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| TSO-M25-200ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 2 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-300ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 3 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-400ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 4 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-600ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 6 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-800ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #2 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 8 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-1000ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 10 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-1200ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 12 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-1400ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 14 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-1600ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 16 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-1800ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 18 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M25-1900ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 19 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-200ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 2 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-300ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 3 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-400ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 4 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-600ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 6 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-800ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #2 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 8 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-1000ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 10 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-1200ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 12 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-1400ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 14 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-1600ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 16 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-1800ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 18 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6M25-1900ZI | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | L - Length ± 0.08 N/A 19 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M3-200ZI | Thread Size x Pitch N/A M3 x 0.5 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 2 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M3-300ZI | Thread Size x Pitch N/A M3 x 0.5 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 3 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-M3-400ZI | Thread Size x Pitch N/A M3 x 0.5 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | L - Length ± 0.08 N/A 4 mm | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

