Catalog
CAD (0)
▾
Thin Sheet, Thru-Hole Standoffs – Types TSO, TSOA, TSOS, TSO4
thin-sheet-thru-hole-standoffs-types-tso-tsoa-tsos
Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as .025”.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need. /Asset/TSO.jpg
Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as 0.63 mm.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need. /Asset/TSO.jpg
Threaded Standoffs for Sheets as Thin as .025” - Types TSO, TSOA, TSOS - Unified
(177) These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as .025”.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need. /Asset/TSO.jpg
Threaded Standoffs for Sheets as Thin as 0.63mm - Types TSO, TSOA, TSOS - Metric
(162) These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as 0.63 mm.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need. /Asset/TSO.jpg
Threaded Standoffs for Stainless Sheets as Thin as .025” - Types TSO4 – Unified
(118) /Asset/TSO4_photo.jpg
Threaded Standoffs for Stainless Sheets as Thin as 0.63mm - Types TSO4 – Metric
(108) /Asset/TSO4_photo.jpgSearch
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"