Catalog
CAD (0)
▾
Threaded Standoffs for Sheets as Thin as .025” - Types TSO, TSOA, TSOS - Unified
Thin Sheet, Thru-Hole Standoffs – Types TSO, TSOA, TSOS, TSO4
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as .025”.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent threads in sheets as thin as .025”.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Part # |
Thread Size |
Style |
Hole Size in Sheet + .003 - .000 |
C + .000 - .005 |
L - Length ± .003 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| TSO-256-090ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .090 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-125ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .125 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-187ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .187 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-250ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .250 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-312ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .312 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-375ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .375 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-437ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .437 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-500ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .500 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-562ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .562 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-625ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .625 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-687ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .687 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-256-750ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .750 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-090ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .090 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-125ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .125 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-187ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .187 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-250ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .250 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-312ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .312 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-375ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .375 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-437ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .437 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-500ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .500 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-562ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .562 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-625ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .625 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-687ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .687 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-6256-750ZI | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | L - Length ± .003 N/A .750 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| TSO-440-090ZI | Thread Size N/A .112-40 (#4-40) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | L - Length ± .003 N/A .090 in | Fastener Material N/A Non-heat Treated Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

