Catalog
CAD (0)
▾
- Designed for use in tapered holes.
- Tapered mounting hole allows for rapid and accurate alignment prior to installation.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Part # |
Thread Size |
Type |
A ± 0.13 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| IUA-M2-1 | N/A M2 x 0.4 | N/A IUA | N/A 2.92 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUB-M2-1 | N/A M2 x 0.4 | N/A IUB | N/A 2.92 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUC-M2-1 | N/A M2 x 0.4 | N/A IUC | N/A 2.92 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUA-M2.5-1 | N/A M2.5 x 0.45 | N/A IUA | N/A 3.43 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUA-M2.5-2 | N/A M2.5 x 0.45 | N/A IUA | N/A 5.56 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUB-M2.5-1 | N/A M2.5 x 0.45 | N/A IUB | N/A 3.43 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUB-M2.5-2 | N/A M2.5 x 0.45 | N/A IUB | N/A 5.56 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUC-M2.5-1 | N/A M2.5 x 0.45 | N/A IUC | N/A 3.43 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUC-M2.5-2 | N/A M2.5 x 0.45 | N/A IUC | N/A 5.56 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUA-M3-1 | N/A M3 x 0.5 | N/A IUA | N/A 3.43 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUA-M3-2 | N/A M3 x 0.5 | N/A IUA | N/A 5.56 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUAA-M3-1 | N/A M3 x 0.5 | N/A IUAA | N/A 3.81 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUAA-M3-2 | N/A M3 x 0.5 | N/A IUAA | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUB-M3-1 | N/A M3 x 0.5 | N/A IUB | N/A 3.43 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUB-M3-2 | N/A M3 x 0.5 | N/A IUB | N/A 5.56 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUBB-M3-1 | N/A M3 x 0.5 | N/A IUBB | N/A 3.81 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUBB-M3-2 | N/A M3 x 0.5 | N/A IUBB | N/A 6.35 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUC-M3-1 | N/A M3 x 0.5 | N/A IUC | N/A 3.43 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUC-M3-2 | N/A M3 x 0.5 | N/A IUC | N/A 5.56 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUCC-M3-1 | N/A M3 x 0.5 | N/A IUCC | N/A 3.81 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUCC-M3-2 | N/A M3 x 0.5 | N/A IUCC | N/A 6.35 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IUA-M3.5-1 | N/A M3.5 x 0.6 | N/A IUA | N/A 3.81 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUA-M3.5-2 | N/A M3.5 x 0.6 | N/A IUA | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUB-M3.5-1 | N/A M3.5 x 0.6 | N/A IUB | N/A 3.81 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|
| IUB-M3.5-2 | N/A M3.5 x 0.6 | N/A IUB | N/A 6.35 mm | N/A Free-Machining, Leaded Brass | N/A Plain |
N/A
|