Catalog
CAD (0)
▾
No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.
Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Part # |
L - Length ± .005 |
B ± .005 |
C ± .003 |
E ± 0.13 |
P ± .005 |
T ± .005 |
CAD |
Optional Finish |
|---|---|---|---|---|---|---|---|---|
| KSSB-156-8X | N/A .250 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-10X | N/A .312 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-12X | N/A .375 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-14X | N/A .437 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-16X | N/A .500 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-18X | N/A .562 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-20X | N/A .625 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-24X | N/A .750 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-28X | N/A .875 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-32X | N/A 1.00 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A |
| KSSB-156-8ET | N/A .250 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-10ET | N/A .312 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-12ET | N/A .375 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-14ET | N/A .437 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-16ET | N/A .500 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-18ET | N/A .562 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-20ET | N/A .625 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-24ET | N/A .750 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-28ET | N/A .875 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-156-32ET | N/A 1.00 in | N/A .188 in | N/A .226 in | N/A .250 in | N/A .141 in | N/A 0.02 in |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |