No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Standoffs, SNAP-TOP®-KSSB
Broaching SNAP-TOP® Standoffs - Types KSSB 2
Unit of Measure
1 

Part #

L - Length ± .005

B ± .005

C ± .003

E ± 0.13

P ± .005

T ± .005

CAD

Optional Finish

KSSB-156-8X N/A .250 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-10X N/A .312 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-12X N/A .375 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-14X N/A .437 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-16X N/A .500 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-18X N/A .562 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-20X N/A .625 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-24X N/A .750 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-28X N/A .875 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-32X N/A 1.00 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A
KSSB-156-8ET N/A .250 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-10ET N/A .312 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-12ET N/A .375 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-14ET N/A .437 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-16ET N/A .500 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-18ET N/A .562 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-20ET N/A .625 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-24ET N/A .750 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-28ET N/A .875 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-156-32ET N/A 1.00 in N/A .188 in N/A .226 in N/A .250 in N/A .141 in N/A 0.02 in N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
Unit of Measure
1