Catalog
CAD (0)
▾
PEM® TY-D® self-clinching tie-mounts provide secure attachment points for mounting wires to electronic chassis or enclosures. TY-D hardware installs quickly and permanently without screws and eliminates the use of adhesives that typically fail over time and temperature cycling.
TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
Part # |
Profile |
L - Length ± .003 |
Sheet Thickness |
Hole Size In Sheet + .002 -.001 |
E ± .006 |
G - Height ± .006 |
CAD |
|---|---|---|---|---|---|---|---|
| TDS-40-4 | N/A 40 | N/A .121 in | N/A .040 - .050 in | N/A .250 x .125 in | N/A .308 in | N/A .150 in |
N/A
|
| TDS-60-6 | N/A 60 | N/A .184 in | N/A .040 - .070 in | N/A .312 x .187 in | N/A .370 in | N/A .180 in |
N/A
|
| TDS-175-12 | N/A 175 | N/A .371 in | N/A .040 - .125 in | N/A .500 x .375 in | N/A .562 in | N/A .285 in |
N/A
|
| TDS-40-4ZI | N/A 40 | N/A .121 in | N/A .040 - .050 in | N/A .250 x .125 in | N/A .308 in | N/A .150 in |
N/A
|
| TDS-60-6ZI | N/A 60 | N/A .184 in | N/A .040 - .070 in | N/A .312 x .187 in | N/A .370 in | N/A .180 in |
N/A
|
| TDS-175-12ZI | N/A 175 | N/A .371 in | N/A .040 - .125 in | N/A .500 x .375 in | N/A .562 in | N/A .285 in |
N/A
|