PEM® TY-D® self-clinching tie-mounts provide secure attachment points for mounting wires to electronic chassis or enclosures. TY-D hardware installs quickly and permanently without screws and eliminates the use of adhesives that typically fail over time and temperature cycling.

TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
Standard tie-mount – TD
Self-Clinching-TY-D-Cable-Tie-Mounts-2
Unit of Measure
1 

Part #

Profile

L - Length ± .003

Sheet Thickness

Hole Size In Sheet + .002 -.001

E ± .006

G - Height ± .006

CAD

TDS-40-4 N/A 40 N/A .121 in N/A .040 - .050 in N/A .250 x .125 in N/A .308 in N/A .150 in N/A CAD Icon (for items table)
TDS-60-6 N/A 60 N/A .184 in N/A .040 - .070 in N/A .312 x .187 in N/A .370 in N/A .180 in N/A CAD Icon (for items table)
TDS-175-12 N/A 175 N/A .371 in N/A .040 - .125 in N/A .500 x .375 in N/A .562 in N/A .285 in N/A CAD Icon (for items table)
TDS-40-4ZI N/A 40 N/A .121 in N/A .040 - .050 in N/A .250 x .125 in N/A .308 in N/A .150 in N/A CAD Icon (for items table)
TDS-60-6ZI N/A 60 N/A .184 in N/A .040 - .070 in N/A .312 x .187 in N/A .370 in N/A .180 in N/A CAD Icon (for items table)
TDS-175-12ZI N/A 175 N/A .371 in N/A .040 - .125 in N/A .500 x .375 in N/A .562 in N/A .285 in N/A CAD Icon (for items table)
Unit of Measure
1