Catalog
CAD (0)
▾
Standard Steel Nut with Base Plate - Unified
Standard Nut with Base Plate - Steel
The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate. The assembly can then be fastened or bonded to assorted panel types in a variety of ways.
VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected. The VariMount® base plate’s radial holes provide various mounting options. Base plates can also be purchased separately.
Part # |
Thread Size |
BPT ± .004 |
E ± .010 |
T ± .010 |
CAD |
|---|---|---|---|---|---|
| VM30S-440-1ZI | Thread Size N/A .112-40 (#4-40) | BPT ± .004 N/A .048 in | E ± .010 N/A .250 in | T ± .010 N/A .070 in |
CAD
N/A
|
| VM30S-632-1ZI | Thread Size N/A .138-32 (#6-32) | BPT ± .004 N/A .048 in | E ± .010 N/A .280 in | T ± .010 N/A .070 in |
CAD
N/A
|
| VM30S-832-1ZI | Thread Size N/A .164-32 (#8-32) | BPT ± .004 N/A .048 in | E ± .010 N/A .310 in | T ± .010 N/A .090 in |
CAD
N/A
|
| VM30SS-032-2ZI | Thread Size N/A .190-32 (#10-32) | BPT ± .004 N/A .063 in | E ± .010 N/A .340 in | T ± .010 N/A .090 in |
CAD
N/A
|
| VM20S-440-1ZI | Thread Size N/A .112-40 (#4-40) | BPT ± .004 N/A .048 in | E ± .010 N/A .250 in | T ± .010 N/A .070 in |
CAD
N/A
|
| VM20S-632-1ZI | Thread Size N/A .138-32 (#6-32) | BPT ± .004 N/A .048 in | E ± .010 N/A .280 in | T ± .010 N/A .070 in |
CAD
N/A
|
| VM20S-832-1ZI | Thread Size N/A .164-32 (#8-32) | BPT ± .004 N/A .048 in | E ± .010 N/A .310 in | T ± .010 N/A .090 in |
CAD
N/A
|
| VM20SS-032-2ZI | Thread Size N/A .190-32 (#10-32) | BPT ± .004 N/A .071 in | E ± .010 N/A .340 in | T ± .010 N/A .090 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"