The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate.  The assembly can then be fastened or bonded to assorted panel types in a variety of ways.


VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected.  The VariMount® base plate’s radial holes provide various mounting options.  Base plates can also be purchased separately. 

VariMount™ Assembly - Standard Nut with Base Plate
VariMount™ Assembly - Standard Nut with Base Plate_2
Unit of Measure
1 

Part #

Thread Size

BPT ± .004

E ± .010

T ± .010

CAD

VM30S-440-1ZI N/A .112-40 (#4-40) N/A .048 in N/A .250 in N/A .070 in N/A CAD Icon (for items table)
VM30S-632-1ZI N/A .138-32 (#6-32) N/A .048 in N/A .280 in N/A .070 in N/A CAD Icon (for items table)
VM30S-832-1ZI N/A .164-32 (#8-32) N/A .048 in N/A .310 in N/A .090 in N/A CAD Icon (for items table)
VM30SS-032-2ZI N/A .190-32 (#10-32) N/A .063 in N/A .340 in N/A .090 in N/A CAD Icon (for items table)
VM20S-440-1ZI N/A .112-40 (#4-40) N/A .048 in N/A .250 in N/A .070 in N/A CAD Icon (for items table)
VM20S-632-1ZI N/A .138-32 (#6-32) N/A .048 in N/A .280 in N/A .070 in N/A CAD Icon (for items table)
VM20S-832-1ZI N/A .164-32 (#8-32) N/A .048 in N/A .310 in N/A .090 in N/A CAD Icon (for items table)
VM20SS-032-2ZI N/A .190-32 (#10-32) N/A .071 in N/A .340 in N/A .090 in N/A CAD Icon (for items table)
Unit of Measure
1