Catalog
CAD (0)
▾
Standard Full-Hex Threaded Insert - Unified
Standard Full Hex
- Designed for high load applications. Full hex feature for high torque applications.
- Additional thread sizes and grip ranges are available.
- Other materials available. Cadmium finish available upon request.
Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|
| AES10H85ZYR | Thread Size N/A #10-32 | Grip Range N/A .010 - .085 in | A ± .015 N/A .344 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10H85ZYR | Thread Size N/A #10-32 | Grip Range N/A .010 - .085 in | A ± .015 N/A | M Ref. N/A .200 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10H135ZYR | Thread Size N/A #10-32 | Grip Range N/A .085 - .135 in | A ± .015 N/A .406 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10H135ZYR | Thread Size N/A #10-32 | Grip Range N/A .085 - .135 in | A ± .015 N/A | M Ref. N/A .210 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10H185ZYR | Thread Size N/A #10-32 | Grip Range N/A .135 - .185 in | A ± .015 N/A .453 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10H185ZYR | Thread Size N/A #10-32 | Grip Range N/A .135 - .185 in | A ± .015 N/A | M Ref. N/A .210 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25H85ZYR | Thread Size N/A 1/4-20 | Grip Range N/A .020 - .085 in | A ± .015 N/A .406 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25H85ZYR | Thread Size N/A 1/4-20 | Grip Range N/A .020 - .085 in | A ± .015 N/A | M Ref. N/A .245 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25H145ZYR | Thread Size N/A 1/4-20 | Grip Range N/A .085 - .145 in | A ± .015 N/A .469 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25H145ZYR | Thread Size N/A 1/4-20 | Grip Range N/A .085 - .145 in | A ± .015 N/A | M Ref. N/A .250 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25H205ZYR | Thread Size N/A 1/4-20 | Grip Range N/A .145 - .205 in | A ± .015 N/A .531 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25H205ZYR | Thread Size N/A 1/4-20 | Grip Range N/A .145 - .205 in | A ± .015 N/A | M Ref. N/A .250 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31H105ZYR | Thread Size N/A 5/16-18 | Grip Range N/A .030 - .105 in | A ± .015 N/A .562 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31H105ZYR | Thread Size N/A 5/16-18 | Grip Range N/A .030 - .105 in | A ± .015 N/A | M Ref. N/A .375 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31H175ZYR | Thread Size N/A 5/16-18 | Grip Range N/A .105 - .175 in | A ± .015 N/A .640 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31H175ZYR | Thread Size N/A 5/16-18 | Grip Range N/A .105 - .175 in | A ± .015 N/A | M Ref. N/A .380 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31H245ZYR | Thread Size N/A 5/16-18 | Grip Range N/A .175 - .245 in | A ± .015 N/A .703 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31H245ZYR | Thread Size N/A 5/16-18 | Grip Range N/A .175 - .245 in | A ± .015 N/A | M Ref. N/A .375 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37H115ZYR | Thread Size N/A 3/8-16 | Grip Range N/A .030 - .115 in | A ± .015 N/A .625 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37H115ZYR | Thread Size N/A 3/8-16 | Grip Range N/A .030 - .115 in | A ± .015 N/A | M Ref. N/A .400 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37H205ZYR | Thread Size N/A 3/8-16 | Grip Range N/A .115 - .205 in | A ± .015 N/A .718 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37H205ZYR | Thread Size N/A 3/8-16 | Grip Range N/A .115 - .205 in | A ± .015 N/A | M Ref. N/A .405 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37H295ZYR | Thread Size N/A 3/8-16 | Grip Range N/A .205 - .295 in | A ± .015 N/A .812 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37H295ZYR | Thread Size N/A 3/8-16 | Grip Range N/A .205 - .295 in | A ± .015 N/A | M Ref. N/A .410 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"