• Designed for high load applications. Full hex feature for high torque applications.
  • Additional thread sizes and grip ranges are available.
  • Other materials available. Cadmium finish available upon request.
Standard Full Hex
Standard Full-Hex Threaded Insert 2
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

CAD

AES10H85ZYR N/A #10-32 N/A .010 - .085 in N/A .344 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10H85ZYR N/A #10-32 N/A .010 - .085 in N/A N/A .200 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10H135ZYR N/A #10-32 N/A .085 - .135 in N/A .406 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10H135ZYR N/A #10-32 N/A .085 - .135 in N/A N/A .210 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10H185ZYR N/A #10-32 N/A .135 - .185 in N/A .453 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10H185ZYR N/A #10-32 N/A .135 - .185 in N/A N/A .210 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25H85ZYR N/A 1/4-20 N/A .020 - .085 in N/A .406 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25H85ZYR N/A 1/4-20 N/A .020 - .085 in N/A N/A .245 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25H145ZYR N/A 1/4-20 N/A .085 - .145 in N/A .469 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25H145ZYR N/A 1/4-20 N/A .085 - .145 in N/A N/A .250 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25H205ZYR N/A 1/4-20 N/A .145 - .205 in N/A .531 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25H205ZYR N/A 1/4-20 N/A .145 - .205 in N/A N/A .250 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31H105ZYR N/A 5/16-18 N/A .030 - .105 in N/A .562 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31H105ZYR N/A 5/16-18 N/A .030 - .105 in N/A N/A .375 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31H175ZYR N/A 5/16-18 N/A .105 - .175 in N/A .640 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31H175ZYR N/A 5/16-18 N/A .105 - .175 in N/A N/A .380 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31H245ZYR N/A 5/16-18 N/A .175 - .245 in N/A .703 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31H245ZYR N/A 5/16-18 N/A .175 - .245 in N/A N/A .375 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37H115ZYR N/A 3/8-16 N/A .030 - .115 in N/A .625 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37H115ZYR N/A 3/8-16 N/A .030 - .115 in N/A N/A .400 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37H205ZYR N/A 3/8-16 N/A .115 - .205 in N/A .718 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37H205ZYR N/A 3/8-16 N/A .115 - .205 in N/A N/A .405 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37H295ZYR N/A 3/8-16 N/A .205 - .295 in N/A .812 in N/A N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37H295ZYR N/A 3/8-16 N/A .205 - .295 in N/A N/A .410 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1