Catalog
CAD (0)
▾
PEM Type TA™ Self-clinching microPEM® TackPin®
Self-clinching microPEM® TackPin®
New self-clinching microPEM® TackPin® (Type T™) fasteners for compact electronic assemblies enable sheet-to-sheet attachment, replacing costly screw installation in applications where disassembly is not required. TackPin fastener use eliminates typical screw-related issues (including tapping, cross-threading, torque control, and vibration backout) and ultimately promotes quick and easy installation with minimal hardware. TackPin fasteners can provide a good alternative to welds or adhesives.
Features and Benefits
Features and Benefits
- Micro sized for fastening within very compact designs.
- Attaches top sheets as thin as 0.2 mm / .008 in.
- Clinches into base panels as hard as HRB 45 / HB 84.
- Interference fit minimizes hole tolerance issues.
- Tapered tip assists location.
- Low-profile head provides cosmetic benefits.
- Replaces screws: eliminating costly tapping, cross threading, torque control, vibration backout and installation time.
- Laptops
- Notebooks / Ultrabook™ Devices
- Tablet Computers
- Cell/Smart Phones
- Gaming / Hand Held Devices
- Ultrabook™ is a trademark of Intel Corporation
Part # |
Top Sheet Thickness |
Base Panel Min. Sheet Thickness |
Top Sheet Hole Size ± 0.05mm/± .002in |
Base Panel Hole Size -0.05mm/ -.002in |
A ± 0.025mm/±.001in |
Min. Dist. Hole C/L to Edge |
CAD |
|---|---|---|---|---|---|---|---|
| TA-10-025 | Top Sheet Thickness N/A 0.2 to 0.28 mm.008 to .011 in | Base Panel Min. Sheet Thickness N/A 0.89 mm.035 in | Top Sheet Hole Size ± 0.05mm/± .002in N/A 1.47 mm.058 in | Base Panel Hole Size -0.05mm/ -.002in N/A 1.02 mm.040 in | A ± 0.025mm/±.001in N/A 0.406 mm.016 in | Min. Dist. Hole C/L to Edge N/A 1 mm.039 in |
CAD
N/A
|
| TA-10-050 | Top Sheet Thickness N/A 0.48 to 0.56 mm.019 to .022 in | Base Panel Min. Sheet Thickness N/A 0.89 mm.035 in | Top Sheet Hole Size ± 0.05mm/± .002in N/A 1.47 mm.058 in | Base Panel Hole Size -0.05mm/ -.002in N/A 1.02 mm.040 in | A ± 0.025mm/±.001in N/A 0.686 mm.027 in | Min. Dist. Hole C/L to Edge N/A 1 mm.039 in |
CAD
N/A
|
| TA-10-075 | Top Sheet Thickness N/A 0.71 to 0.79 mm.028 to .031 in | Base Panel Min. Sheet Thickness N/A 0.89 mm.035 in | Top Sheet Hole Size ± 0.05mm/± .002in N/A 1.47 mm.058 in | Base Panel Hole Size -0.05mm/ -.002in N/A 1.02 mm.040 in | A ± 0.025mm/±.001in N/A 0.914 mm.036 in | Min. Dist. Hole C/L to Edge N/A 1 mm.039 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"