Catalog
CAD (0)
▾
- Self-clinching mounting design provides high pushout resistance.
- Installs flush on back side of panel.
- Does not require special hole preparation.
Part # |
Thread Size |
Min. Sheet Thickness |
Hole Size in Sheet + 0.08 |
G ± 0.64 |
P ± 0.64 |
CAD View |
CAD |
E_INS |
PEM Part No. |
|---|---|---|---|---|---|---|---|---|---|
| PF7M-M3-0CN | N/A M3 x 0.5 | N/A 0.92 mm | N/A 5.56 mm | N/A 5.33 mm | N/A 0 mm | N/A Unfastened |
N/A
|
N/A | N/A |
| PF7M-M3-0CN | N/A M3 x 0.5 | N/A 0.92 mm | N/A 5.56 mm | N/A 5.33 mm | N/A 0 mm | N/A Fastened |
N/A
|
N/A | N/A |
| PF7M-M3-1CN | N/A M3 x 0.5 | N/A 0.92 mm | N/A 5.56 mm | N/A 6.86 mm | N/A 1.65 mm | N/A Unfastened |
N/A
|
N/A | N/A |
| PF7M-M3-1CN | N/A M3 x 0.5 | N/A 0.92 mm | N/A 5.56 mm | N/A 6.86 mm | N/A 1.65 mm | N/A Fastened |
N/A
|
N/A | N/A |
| PF7M-M4-0CN | N/A M4 x 0.7 | N/A 0.92 mm | N/A 7.92 mm | N/A 6.10 mm | N/A 0 mm | N/A Unfastened |
N/A
|
N/A | N/A |
| PF7M-M4-0CN | N/A M4 x 0.7 | N/A 0.92 mm | N/A 7.92 mm | N/A 6.10 mm | N/A 0 mm | N/A Fastened |
N/A
|
N/A | N/A |
| PF7M-M4-1CN | N/A M4 x 0.7 | N/A 0.92 mm | N/A 7.92 mm | N/A 7.62 mm | N/A 1.65 mm | N/A Unfastened |
N/A
|
N/A | N/A |
| PF7M-M4-1CN | N/A M4 x 0.7 | N/A 0.92 mm | N/A 7.92 mm | N/A 7.62 mm | N/A 1.65 mm | N/A Fastened |
N/A
|
N/A | N/A |