Catalog
CAD (0)
▾
Steel Threaded Right Angle Fastener - Type RAS - Unified
Right Angle Nuts – Type RAS
Type RAS for sheet metal is a threaded right angle fastener that accepts standard unified or metric screws.
Part # |
Thread Size |
L - Length ± .003 |
Hole Size in Sheet + 0.002 - 0.001 |
A ± .003 |
E ± .006 |
F - Height ± .006 |
CAD |
|---|---|---|---|---|---|---|---|
| RAS440-9-4ZI | Thread Size N/A .112-40 (#4-40) | L - Length ± .003 N/A .121 in | Hole Size in Sheet + 0.002 - 0.001 N/A .312 x .125 in | A ± .003 N/A .308 in | E ± .006 N/A .370 in | F - Height ± .006 N/A .281 in |
CAD
N/A
|
| RAS440-9-6ZI | Thread Size N/A .112-40 (#4-40) | L - Length ± .003 N/A .183 in | Hole Size in Sheet + 0.002 - 0.001 N/A .312 x .187 in | A ± .003 N/A .308 in | E ± .006 N/A .370 in | F - Height ± .006 N/A .281 in |
CAD
N/A
|
| RAS440-9-8ZI | Thread Size N/A .112-40 (#4-40) | L - Length ± .003 N/A .246 in | Hole Size in Sheet + 0.002 - 0.001 N/A .312 x .250 in | A ± .003 N/A .308 in | E ± .006 N/A .370 in | F - Height ± .006 N/A .281 in |
CAD
N/A
|
| RAS632-10-4ZI | Thread Size N/A .138-32 (#6-32) | L - Length ± .003 N/A .121 in | Hole Size in Sheet + 0.002 - 0.001 N/A .375 x .125 in | A ± .003 N/A .371 in | E ± .006 N/A .433 in | F - Height ± .006 N/A .312 in |
CAD
N/A
|
| RAS632-10-8ZI | Thread Size N/A .138-32 (#6-32) | L - Length ± .003 N/A .246 in | Hole Size in Sheet + 0.002 - 0.001 N/A .375 x .250 in | A ± .003 N/A .371 in | E ± .006 N/A .433 in | F - Height ± .006 N/A .312 in |
CAD
N/A
|
| RAS632-10-10ZI | Thread Size N/A .138-32 (#6-32) | L - Length ± .003 N/A .308 in | Hole Size in Sheet + 0.002 - 0.001 N/A .375 x .312 in | A ± .003 N/A .371 in | E ± .006 N/A .433 in | F - Height ± .006 N/A .312 in |
CAD
N/A
|
| RAS832-12-6ZI | Thread Size N/A .164-32 (#8-32) | L - Length ± .003 N/A .183 in | Hole Size in Sheet + 0.002 - 0.001 N/A .406 x .187 in | A ± .003 N/A .402 in | E ± .006 N/A .464 in | F - Height ± .006 N/A .375 in |
CAD
N/A
|
| RAS832-12-9ZI | Thread Size N/A .164-32 (#8-32) | L - Length ± .003 N/A .277 in | Hole Size in Sheet + 0.002 - 0.001 N/A .406 x .281 in | A ± .003 N/A .402 in | E ± .006 N/A .464 in | F - Height ± .006 N/A .375 in |
CAD
N/A
|
| RAS832-12-12ZI | Thread Size N/A .164-32 (#8-32) | L - Length ± .003 N/A .371 in | Hole Size in Sheet + 0.002 - 0.001 N/A .406 x .375 in | A ± .003 N/A .402 in | E ± .006 N/A .464 in | F - Height ± .006 N/A .375 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"