Catalog
CAD (0)
▾
Part # |
Thread Size x Pitch |
E Nom. |
H + 0.05 -0.15 |
L ± 0.25 |
T Nom. |
CAD |
|---|---|---|---|---|---|---|
| PS10-M3-40 | N/A M3 x 0.5 | N/A 4.70 mm | N/A 1.91 mm | N/A 8.38 mm | N/A 3.30 mm |
N/A
|
| PS10-M4-40 | N/A M4 x 0.7 | N/A 6.30 mm | N/A 1.91 mm | N/A 8.38 mm | N/A 3.30 mm |
N/A
|
| PS10-M5-40 | N/A M5 x 0.8 | N/A 7.10 mm | N/A 1.91 mm | N/A 8.38 mm | N/A 3.30 mm |
N/A
|