Catalog
CAD (0)
▾
Pre-Bulbed Threaded Insert - Unified
Pre-Bulbed Insert
- Designed for superior pullout resistance in plastics and thin sheet metal.
- Pre-bulbed design requires less installation load.
- Pre-bulbed inserts require less installation load than straight shank and require slightly larger mounting hole size.
- Other materials available.
Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Hole Size in Sheet + .006 - .000 |
Fastening |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|---|
| AES10P175PBZYR | Thread Size N/A #10-32 | Grip Range N/A .020 - .175 in | A ± .015 N/A .781 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .336 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10P175PBZYR | Thread Size N/A #10-32 | Grip Range N/A .020 - .175 in | A ± .015 N/A | M Ref. N/A .425 in | Hole Size in Sheet + .006 - .000 N/A .336 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10P320PBZYR | Thread Size N/A #10-32 | Grip Range N/A .175 - .320 in | A ± .015 N/A .921 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .336 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES10P320PBZYR | Thread Size N/A #10-32 | Grip Range N/A .175 - .320 in | A ± .015 N/A | M Ref. N/A .425 in | Hole Size in Sheet + .006 - .000 N/A .336 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25P280PBZYR | Thread Size N/A 1/4-20 | Grip Range N/A .020 - .280 in | A ± .015 N/A 1.00 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .390 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25P280PBZYR | Thread Size N/A 1/4-20 | Grip Range N/A .020 - .280 in | A ± .015 N/A | M Ref. N/A .520 in | Hole Size in Sheet + .006 - .000 N/A .390 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25P500PBZYR | Thread Size N/A 1/4-20 | Grip Range N/A .280 - .500 in | A ± .015 N/A 1.235 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .390 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES25P500PBZYR | Thread Size N/A 1/4-20 | Grip Range N/A .280 - .500 in | A ± .015 N/A | M Ref. N/A .520 in | Hole Size in Sheet + .006 - .000 N/A .390 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31P280PBZYR | Thread Size N/A 5/16-18 | Grip Range N/A .020 - .280 in | A ± .015 N/A 1.141 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31P280PBZYR | Thread Size N/A 5/16-18 | Grip Range N/A .020 - .280 in | A ± .015 N/A | M Ref. N/A .775 in | Hole Size in Sheet + .006 - .000 N/A .500 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31P500PBZYR | Thread Size N/A 5/16-18 | Grip Range N/A .280 - .500 in | A ± .015 N/A 1.375 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES31P500PBZYR | Thread Size N/A 5/16-18 | Grip Range N/A .280 - .500 in | A ± .015 N/A | M Ref. N/A .775 in | Hole Size in Sheet + .006 - .000 N/A .500 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37P280PBZYR | Thread Size N/A 3/8-16 | Grip Range N/A .020 - .280 in | A ± .015 N/A 1.218 in | M Ref. N/A | Hole Size in Sheet + .006 - .000 N/A .594 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
| AES37P280PBZYR | Thread Size N/A 3/8-16 | Grip Range N/A .020 - .280 in | A ± .015 N/A | M Ref. N/A .775 in | Hole Size in Sheet + .006 - .000 N/A .594 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"