• Designed for superior pullout resistance in plastics and thin sheet metal.
  • Pre-bulbed design requires less installation load.
  • Pre-bulbed inserts require less installation load than straight shank and require slightly larger mounting hole size.
  • Other materials available.
NOTE: The Atlas® spin-spin or spin-pull tool can be used to install pre-bulbed inserts. Material hardness will affect the published grip ranges. Trial installations of this product in your application are recommended. We will be happy to provide samples for this purpose.
Pre-bulbed Insert
Pre-Bulbed Threaded Insert 2
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Hole Size in Sheet + .006 - .000

Fastening

Standard Material

CAD

AES10P175PBZYR N/A #10-32 N/A .020 - .175 in N/A .781 in N/A N/A .336 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10P175PBZYR N/A #10-32 N/A .020 - .175 in N/A N/A .425 in N/A .336 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10P320PBZYR N/A #10-32 N/A .175 - .320 in N/A .921 in N/A N/A .336 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10P320PBZYR N/A #10-32 N/A .175 - .320 in N/A N/A .425 in N/A .336 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P280PBZYR N/A 1/4-20 N/A .020 - .280 in N/A 1.00 in N/A N/A .390 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P280PBZYR N/A 1/4-20 N/A .020 - .280 in N/A N/A .520 in N/A .390 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P500PBZYR N/A 1/4-20 N/A .280 - .500 in N/A 1.235 in N/A N/A .390 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P500PBZYR N/A 1/4-20 N/A .280 - .500 in N/A N/A .520 in N/A .390 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P280PBZYR N/A 5/16-18 N/A .020 - .280 in N/A 1.141 in N/A N/A .500 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P280PBZYR N/A 5/16-18 N/A .020 - .280 in N/A N/A .775 in N/A .500 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P500PBZYR N/A 5/16-18 N/A .280 - .500 in N/A 1.375 in N/A N/A .500 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P500PBZYR N/A 5/16-18 N/A .280 - .500 in N/A N/A .775 in N/A .500 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37P280PBZYR N/A 3/8-16 N/A .020 - .280 in N/A 1.218 in N/A N/A .594 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37P280PBZYR N/A 3/8-16 N/A .020 - .280 in N/A N/A .775 in N/A .594 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1