Catalog
CAD (0)
▾
PR10 Self-Clinching Flush-Mounted Retainers - Unified
PR10 Self-Clinching Flush-Mounted Retainers
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + 0.003 - 0.000 |
B Nom. |
C Max. |
H Nom. |
CAD |
|---|---|---|---|---|---|---|---|
| PR10-440 | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .125 in | Hole Size in Sheet + 0.003 - 0.000 N/A .281 in | B Nom. N/A .195 in | C Max. N/A .280 in | H Nom. N/A .075 in |
CAD
N/A
|
| PR10-632 | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .125 in | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | B Nom. N/A .225 in | C Max. N/A .311 in | H Nom. N/A .075 in |
CAD
N/A
|
| PR10-832 | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .125 in | Hole Size in Sheet + 0.003 - 0.000 N/A .344 in | B Nom. N/A .255 in | C Max. N/A .343 in | H Nom. N/A .075 in |
CAD
N/A
|
| PR10-032 | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .125 in | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | B Nom. N/A .290 in | C Max. N/A .374 in | H Nom. N/A .075 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

