Catalog
CAD (0)
▾
PR10 Self-Clinching Flush-Mounted Retainers - Metric
PR10 Self-Clinching Flush-Mounted Retainers
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
B Nom. |
C Max. |
H Nom. |
CAD |
|---|---|---|---|---|---|---|---|
| PR10-M3 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 3.18 mm | Hole Size in Sheet + 0.08 N/A 7.14 mm | B Nom. N/A 4.75 mm | C Max. N/A 7.12 mm | H Nom. N/A 1.91 mm |
CAD
N/A
|
| PR10-M4 | Thread Size x Pitch N/A M4 x 0.7 | A (Shank) Max. N/A 3.18 mm | Hole Size in Sheet + 0.08 N/A 8.74 mm | B Nom. N/A 6.48 mm | C Max. N/A 8.72 mm | H Nom. N/A 1.91 mm |
CAD
N/A
|
| PR10-M5 | Thread Size x Pitch N/A M5 x 0.8 | A (Shank) Max. N/A 3.18 mm | Hole Size in Sheet + 0.08 N/A 9.53 mm | B Nom. N/A 7.37 mm | C Max. N/A 9.50 mm | H Nom. N/A 1.91 mm |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

