Catalog
CAD (0)
▾
PEMSERT® Self-Clinching Flush Fasteners - Type F4 - Unified
PEMSERT® Self-Clinching Flush Fasteners - Type F4
PEMSERT® Self-clinching Flush Fasteners.
Installs flush into stainless steel sheets
Type F4™ fasteners are ideal for flush applications where a stainless steel sheet requires loadbearing threads. The PEM® flush nut can be installed easily by squeezing it into a round hole in metal sheets. When the fastener is properly installed, both the top and the bottom of the sheet remain flat, enhancing the functional and cosmetic qualities of the entire assembly. The hexagonal head along with the proven PEM self-clinching design ensures high axial and torsional strength.
Installs flush into stainless steel sheets
Type F4™ fasteners are ideal for flush applications where a stainless steel sheet requires loadbearing threads. The PEM® flush nut can be installed easily by squeezing it into a round hole in metal sheets. When the fastener is properly installed, both the top and the bottom of the sheet remain flat, enhancing the functional and cosmetic qualities of the entire assembly. The hexagonal head along with the proven PEM self-clinching design ensures high axial and torsional strength.
Part # |
Thread Size |
A (Shank) Max. |
Sheet Thickness |
Hole Size in Sheet + .003 - .000 |
C Max. |
H Nom. |
Fastener Material |
CAD |
Min. Sheet Thickness |
|---|---|---|---|---|---|---|---|---|---|
| F4-256-1 | Thread Size N/A .086-56 (#2-56) | A (Shank) Max. N/A .060 in | Sheet Thickness N/A .060 to .091 in | Hole Size in Sheet + .003 - .000 N/A .172 in | C Max. N/A .171 in | H Nom. N/A .188 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-440-1 | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .060 in | Sheet Thickness N/A .060 to .091 in | Hole Size in Sheet + .003 - .000 N/A .172 in | C Max. N/A .171 in | H Nom. N/A .188 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-632-1 | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .060 in | Sheet Thickness N/A .060 to .091 in | Hole Size in Sheet + .003 - .000 N/A .213 in | C Max. N/A .212 in | H Nom. N/A .250 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-832-1 | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .060 in | Sheet Thickness N/A .060 to .091 in | Hole Size in Sheet + .003 - .000 N/A .290 in | C Max. N/A .289 in | H Nom. N/A .312 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-032-1 | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .060 in | Sheet Thickness N/A .060 to .091 in | Hole Size in Sheet + .003 - .000 N/A .312 in | C Max. N/A .311 in | H Nom. N/A .343 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-256-2 | Thread Size N/A .086-56 (#2-56) | A (Shank) Max. N/A .090 in | Sheet Thickness N/A .091 Min. in | Hole Size in Sheet + .003 - .000 N/A .172 in | C Max. N/A .171 in | H Nom. N/A .188 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-440-2 | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .090 in | Sheet Thickness N/A .091 Min. in | Hole Size in Sheet + .003 - .000 N/A .172 in | C Max. N/A .171 in | H Nom. N/A .188 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-632-2 | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .090 in | Sheet Thickness N/A .091 Min. in | Hole Size in Sheet + .003 - .000 N/A .213 in | C Max. N/A .212 in | H Nom. N/A .250 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-832-2 | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .090 in | Sheet Thickness N/A .091 Min. in | Hole Size in Sheet + .003 - .000 N/A .290 in | C Max. N/A .289 in | H Nom. N/A .312 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-032-2 | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .090 in | Sheet Thickness N/A .091 Min. in | Hole Size in Sheet + .003 - .000 N/A .312 in | C Max. N/A .311 in | H Nom. N/A .343 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-0420-3 | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .120 in | Sheet Thickness N/A .125 to .156 in | Hole Size in Sheet + .003 - .000 N/A .344 in | C Max. N/A .343 in | H Nom. N/A .375 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-0420-4 | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .151 in | Sheet Thickness N/A .156 to .187 in | Hole Size in Sheet + .003 - .000 N/A .344 in | C Max. N/A .343 in | H Nom. N/A .375 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
| F4-0420-5 | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .182 in | Sheet Thickness N/A .187 Min. in | Hole Size in Sheet + .003 - .000 N/A .344 in | C Max. N/A .343 in | H Nom. N/A .375 in | Fastener Material N/A Heat treated 400 Series Stainless Steel |
CAD
N/A
|
Min. Sheet Thickness N/A |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

