CAD (0)
  • Cart is empty
Magnetic Release Fastening Technology

GHOST™ Fastening Technology is ideal for achieving tight security and sleek aesthetics. This new PEM® capability produces a fully concealed fastener with zero visible evidence of disassembly once engaged.


GHOST™ Fastening Technology At-a-Glance


  • Tool-less assembly and reassembly
  • Near-instant release and disassembly using magnetic tool
  • Non-contact disassembly unlike traditional fastening solutions
  • Ample float accommodates tolerance and assembly imprecisions
  • Ultra-smooth design for sleek aesthetics
  • Concealed nature of the product makes new design avenues possible across a variety of industries and market sectors
  • Can replace many small external screw/nut assemblies

There are two floating pin styles available for the MRFS™ retainer, the MRPS™ smooth floating pin to accommodates variable engagement depth and/or tolerance stack-up and the MRHPS™ grooved floating pin which provides increased performance and decreased deflection under loading.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part #

Type

Pin Dia. Code

Length Code

Blind Mounting Hole Dia. +.003 -.000/+0.08mm

Min. Depth of Blind Hole

Material

CAD

H

MRHPS-1.2MM-400 N/A MRHPS N/A 1.2MM N/A 400 N/A .201 in5.11 mm N/A .023 in0.59 mm N/A Stainless Steel N/A CAD Icon (for items table) N/A 0.196 in5 mm
MRHPS-1.2MM-500 N/A MRHPS N/A 1.2MM N/A 500 N/A .201 in5.11 mm N/A .023 in0.59 mm N/A Stainless Steel N/A CAD Icon (for items table) N/A 0.236 in6 mm
MRHPS-1.2MM-600 N/A MRHPS N/A 1.2MM N/A 600 N/A .201 in5.11 mm N/A .023 in0.59 mm N/A Stainless Steel N/A CAD Icon (for items table) N/A 0.275 in7 mm
MRPS-1.2MM-400 N/A MRPS N/A 1.2MM N/A 400 N/A .201 in5.11 mm N/A .023 in0.59 mm N/A Stainless Steel N/A CAD Icon (for items table) N/A 0.196 in5 mm
MRPS-1.2MM-500 N/A MRPS N/A 1.2MM N/A 500 N/A .201 in5.11 mm N/A .023 in0.59 mm N/A Stainless Steel N/A CAD Icon (for items table) N/A 0.236 in6 mm
MRPS-1.2MM-600 N/A MRPS N/A 1.2MM N/A 600 N/A .201 in5.11 mm N/A .023 in0.59 mm N/A Stainless Steel N/A CAD Icon (for items table) N/A 0.275 in7 mm
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1