GHOST™ Fastening Technology is ideal for achieving tight security and sleek aesthetics. This new PEM® capability produces a fully concealed fastener with zero visible evidence of disassembly once engaged.
GHOST™ Fastening Technology At-a-Glance
There are two floating pin styles available for the MRFS™ retainer, the MRPS™ smooth floating pin to accommodates variable engagement depth and/or tolerance stack-up and the MRHPS™ grooved floating pin which provides increased performance and decreased deflection under loading.
Part # |
Type |
Pin Dia. Code |
Length Code |
Blind Mounting Hole Dia. +.003 -.000/+0.08mm |
Min. Depth of Blind Hole |
Material |
CAD |
H |
|---|---|---|---|---|---|---|---|---|
| MRHPS-1.2MM-400 | N/A MRHPS | N/A 1.2MM | N/A 400 | N/A .201 in5.11 mm | N/A .023 in0.59 mm | N/A Stainless Steel |
N/A
|
N/A 0.196 in5 mm |
| MRHPS-1.2MM-500 | N/A MRHPS | N/A 1.2MM | N/A 500 | N/A .201 in5.11 mm | N/A .023 in0.59 mm | N/A Stainless Steel |
N/A
|
N/A 0.236 in6 mm |
| MRHPS-1.2MM-600 | N/A MRHPS | N/A 1.2MM | N/A 600 | N/A .201 in5.11 mm | N/A .023 in0.59 mm | N/A Stainless Steel |
N/A
|
N/A 0.275 in7 mm |
| MRPS-1.2MM-400 | N/A MRPS | N/A 1.2MM | N/A 400 | N/A .201 in5.11 mm | N/A .023 in0.59 mm | N/A Stainless Steel |
N/A
|
N/A 0.196 in5 mm |
| MRPS-1.2MM-500 | N/A MRPS | N/A 1.2MM | N/A 500 | N/A .201 in5.11 mm | N/A .023 in0.59 mm | N/A Stainless Steel |
N/A
|
N/A 0.236 in6 mm |
| MRPS-1.2MM-600 | N/A MRPS | N/A 1.2MM | N/A 600 | N/A .201 in5.11 mm | N/A .023 in0.59 mm | N/A Stainless Steel |
N/A
|
N/A 0.275 in7 mm |