Catalog
CAD (0)
▾
PEM® KEYHOLE® Standoffs and sheet joining fasteners are designed so that a PC board or panel can be quickly slipped
into place and then removed from an assembly by simply sliding the board sideways and lifting it off. These standoffs
and fasteners can save valuable time and dramatically reduce the amount of loose hardware required.
Type SKS-R™ fasteners are designed so that two sheets can be quickly joined flat against each other. Typically, several fasteners are used with one standard PEM® threaded F™ flush nut which accepts a screw to secure the sheets against any unwanted movement.
Type SKS-R™ fasteners are designed so that two sheets can be quickly joined flat against each other. Typically, several fasteners are used with one standard PEM® threaded F™ flush nut which accepts a screw to secure the sheets against any unwanted movement.
- Allow detachable spacing of two sheets
- Clinch feature mounts fastener permanently and flush or sub-flush into metal sheet
- Unique barrel design allows for quick “panel-on-panel” attachment and detachment
- Can be clinched into blind hole where concealed head is required
- Makes horizontal or vertical component mounting possible
- SKS-R™ fasteners are designed to provide high side-load in verticle component mounting applications
- SKS-R™ fasteners are available for various top sheet thicknesses and hole sizes
Part # |
A Max. |
B ± .003 |
C Max. |
H Nom. |
M Max. |
N ± .003 |
S ± .003 |
CAD |
|---|---|---|---|---|---|---|---|---|
| SK4-R1.5-2.5 | N/A .039 in | N/A .177 in | N/A .236 in | N/A .276 in | N/A .148 in | N/A .099 in | N/A .107 in |
N/A
|
| SK4-R1.5-3.2 | N/A .039 in | N/A .217 in | N/A .276 in | N/A .315 in | N/A .148 in | N/A .126 in | N/A .107 in |
N/A
|
| SK4-R1.5-4.0 | N/A .039 in | N/A .256 in | N/A .315 in | N/A .354 in | N/A .148 in | N/A .157 in | N/A .107 in |
N/A
|
| SK4-R2.0-2.5 | N/A .039 in | N/A .177 in | N/A .236 in | N/A .276 in | N/A .167 in | N/A .099 in | N/A .127 in |
N/A
|
| SK4-R2.0-3.2 | N/A .039 in | N/A .217 in | N/A .276 in | N/A .315 in | N/A .167 in | N/A .126 in | N/A .127 in |
N/A
|
| SK4-R2.0-4.0 | N/A .039 in | N/A .256 in | N/A .315 in | N/A .354 in | N/A .167 in | N/A .157 in | N/A .127 in |
N/A
|
| SK4-R2.5-2.5 | N/A .039 in | N/A .177 in | N/A .236 in | N/A .276 in | N/A .187 in | N/A .099 in | N/A .147 in |
N/A
|
| SK4-R2.5-3.2 | N/A .039 in | N/A .217 in | N/A .276 in | N/A .315 in | N/A .187 in | N/A .126 in | N/A .147 in |
N/A
|
| SK4-R2.5-4.0 | N/A .039 in | N/A .256 in | N/A .315 in | N/A .354 in | N/A .187 in | N/A .157 in | N/A .147 in |
N/A
|