Catalog
CAD (0)
▾
- Low-profile design satisfies many functional and cosmetic requirements.
- Convenient, large, slotted head for tool or finger operation.
Part # |
Thread Size |
Type |
A (Shank) Max. |
Min. Sheet Thickness |
Hole Size in Sheet + 0.003 - 0.000 |
G ± .015 |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| PF30-440-30CN | N/A .112-40 (#4-40) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .203 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF30-440-30CN | N/A .112-40 (#4-40) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .203 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF31-440-30CN | N/A .112-40 (#4-40) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .203 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF31-440-30CN | N/A .112-40 (#4-40) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .203 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF32-440-30CN | N/A .112-40 (#4-40) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .203 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF32-440-30CN | N/A .112-40 (#4-40) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .203 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF30-632-30CN | N/A .138-32 (#6-32) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .219 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF30-632-30CN | N/A .138-32 (#6-32) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .219 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF31-632-30CN | N/A .138-32 (#6-32) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .219 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF31-632-30CN | N/A .138-32 (#6-32) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .219 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF32-632-30CN | N/A .138-32 (#6-32) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .219 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF32-632-30CN | N/A .138-32 (#6-32) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .219 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF30-832-30CN | N/A .164-32 (#8-32) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .250 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF30-832-30CN | N/A .164-32 (#8-32) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .250 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF31-832-30CN | N/A .164-32 (#8-32) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .250 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF31-832-30CN | N/A .164-32 (#8-32) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .250 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF32-832-30CN | N/A .164-32 (#8-32) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .250 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF32-832-30CN | N/A .164-32 (#8-32) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .250 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF30-032-30CN | N/A .190-32 (#10-32) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .312 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF30-032-30CN | N/A .190-32 (#10-32) | N/A PF30 | N/A .030 in | N/A .030 in | N/A .312 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF31-032-30CN | N/A .190-32 (#10-32) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .312 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF31-032-30CN | N/A .190-32 (#10-32) | N/A PF31 | N/A 0.038 in | N/A .040 in | N/A .312 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF32-032-30CN | N/A .190-32 (#10-32) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .312 in | N/A .300 in | N/A | N/A Unfastened |
N/A
|
| PF32-032-30CN | N/A .190-32 (#10-32) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .312 in | N/A .300 in | N/A | N/A Fastened |
N/A
|
| PF32-0420-35CN | N/A .250-20 (1/4-20) | N/A PF32 | N/A .058 in | N/A .060 in | N/A .375 in | N/A .350 in | N/A | N/A Unfastened |
N/A
|