Catalog
CAD (0)
▾
- Low-profile design satisfies many functional and cosmetic requirements.
- Convenient, large, slotted head for tool or finger operation.
1 2
Part # |
Thread Size x Pitch |
Type |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
G ± 0.4 |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF31-M3-30CN | N/A M3 x 0.5 | N/A PF31 | N/A 0.97 mm | N/A 5.5 mm | N/A 7.62 mm | N/A | N/A Unfastened |
N/A
|
| PF31-M3-30CN | N/A M3 x 0.5 | N/A PF31 | N/A 0.97 mm | N/A 5.5 mm | N/A 7.62 mm | N/A | N/A Fastened |
N/A
|
| PF32-M3-30CN | N/A M3 x 0.5 | N/A PF32 | N/A 1.48 mm | N/A 5.5 mm | N/A 7.62 mm | N/A | N/A Unfastened |
N/A
|
| PF32-M3-30CN | N/A M3 x 0.5 | N/A PF32 | N/A 1.48 mm | N/A 5.5 mm | N/A 7.62 mm | N/A | N/A Fastened |
N/A
|
| PF31-M4-30CN | N/A M4 x 0.7 | N/A PF31 | N/A 0.97 mm | N/A 6.4 mm | N/A 7.62 mm | N/A | N/A Unfastened |
N/A
|
| PF31-M4-30CN | N/A M4 x 0.7 | N/A PF31 | N/A 0.97 mm | N/A 6.4 mm | N/A 7.62 mm | N/A | N/A Fastened |
N/A
|
| PF32-M4-30CN | N/A M4 x 0.7 | N/A PF32 | N/A 1.48 mm | N/A 6.4 mm | N/A 7.62 mm | N/A | N/A Unfastened |
N/A
|
| PF32-M4-30CN | N/A M4 x 0.7 | N/A PF32 | N/A 1.48 mm | N/A 6.4 mm | N/A 7.62 mm | N/A | N/A Fastened |
N/A
|
| PF31-M5-30CN | N/A M5 x 0.8 | N/A PF31 | N/A 0.97 mm | N/A 8 mm | N/A 7.62 mm | N/A | N/A Unfastened |
N/A
|
| PF31-M5-30CN | N/A M5 x 0.8 | N/A PF31 | N/A 0.97 mm | N/A 8 mm | N/A 7.62 mm | N/A | N/A Fastened |
N/A
|
| PF32-M5-30CN | N/A M5 x 0.8 | N/A PF32 | N/A 1.48 mm | N/A 8 mm | N/A 7.62 mm | N/A | N/A Unfastened |
N/A
|
| PF32-M5-30CN | N/A M5 x 0.8 | N/A PF32 | N/A 1.48 mm | N/A 8 mm | N/A 7.62 mm | N/A | N/A Fastened |
N/A
|
| PF32-M6-35CN | N/A M6 x 1 | N/A PF32 | N/A 1.48 mm | N/A 9.50 mm | N/A 8.89 mm | N/A | N/A Unfastened |
N/A
|
| PF32-M6-35CN | N/A M6 x 1 | N/A PF32 | N/A 1.48 mm | N/A 9.50 mm | N/A 8.89 mm | N/A | N/A Fastened |
N/A
|
| PF31-M3-30BN | N/A M3 x 0.5 | N/A PF31 | N/A 0.97 mm | N/A 5.5 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Unfastened |
N/A
|
| PF31-M3-30BN | N/A M3 x 0.5 | N/A PF31 | N/A 0.97 mm | N/A 5.5 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Fastened |
N/A
|
| PF32-M3-30BN | N/A M3 x 0.5 | N/A PF32 | N/A 1.48 mm | N/A 5.5 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Unfastened |
N/A
|
| PF32-M3-30BN | N/A M3 x 0.5 | N/A PF32 | N/A 1.48 mm | N/A 5.5 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Fastened |
N/A
|
| PF31-M4-30BN | N/A M4 x 0.7 | N/A PF31 | N/A 0.97 mm | N/A 6.4 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Unfastened |
N/A
|
| PF31-M4-30BN | N/A M4 x 0.7 | N/A PF31 | N/A 0.97 mm | N/A 6.4 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Fastened |
N/A
|
| PF32-M4-30BN | N/A M4 x 0.7 | N/A PF32 | N/A 1.48 mm | N/A 6.4 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Unfastened |
N/A
|
| PF32-M4-30BN | N/A M4 x 0.7 | N/A PF32 | N/A 1.48 mm | N/A 6.4 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Fastened |
N/A
|
| PF31-M5-30BN | N/A M5 x 0.8 | N/A PF31 | N/A 0.97 mm | N/A 8 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Unfastened |
N/A
|
| PF31-M5-30BN | N/A M5 x 0.8 | N/A PF31 | N/A 0.97 mm | N/A 8 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Fastened |
N/A
|
| PF32-M5-30BN | N/A M5 x 0.8 | N/A PF32 | N/A 1.48 mm | N/A 8 mm | N/A 7.62 mm |
N/A
Screw – Black Nitride Retainer – Black Nitride |
N/A Unfastened |
N/A
|
1 2