Catalog
CAD (0)
▾
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + 0.003 - 0.000 |
C Max. |
E Nom. |
F ± .010 |
T ± .005 |
CAD |
|---|---|---|---|---|---|---|---|---|
| N10-440-1ZI | N/A .112-40 (#4-40) | N/A 0.038 in | N/A .187 in | N/A .186 in | N/A .280 in | N/A .130 in | N/A .240 in |
N/A
|
| N10-632-1ZI | N/A .138-32 (#6-32) | N/A 0.038 in | N/A .213 in | N/A .212 in | N/A .310 in | N/A .130 in | N/A .240 in |
N/A
|
| N10-832-1ZI | N/A .164-32 (#8-32) | N/A 0.038 in | N/A .250 in | N/A .249 in | N/A .340 in | N/A .130 in | N/A .240 in |
N/A
|
| N10-032-1ZI | N/A .190-32 (#10-32) | N/A 0.038 in | N/A .277 in | N/A .276 in | N/A .370 in | N/A .130 in | N/A .240 in |
N/A
|