Catalog
CAD (0)
▾
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
C Max. |
E Nom. |
F ± 0.25 |
T ± 0.13 |
CAD |
|---|---|---|---|---|---|---|---|---|
| N10-M3-1ZI | N/A M3 x 0.5 | N/A 0.97 mm | N/A 4.75 mm | N/A 4.73 mm | N/A 7.11 mm | N/A 3.30 mm | N/A 6 mm |
N/A
|
| N10-M4-1ZI | N/A M4 x 0.7 | N/A 0.97 mm | N/A 6.35 mm | N/A 6.33 mm | N/A 8.64 mm | N/A 3.30 mm | N/A 6 mm |
N/A
|
| N10-M5-1ZI | N/A M5 x 0.8 | N/A 0.97 mm | N/A 7.04 mm | N/A 7.01 mm | N/A 9.53 mm | N/A 3.30 mm | N/A 6 mm |
N/A
|