Catalog
CAD (0)
▾
- Feature a minimized-profile head and knurled shank.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
- Also available in aluminum, brass, and monel ®. Call for availability.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
øD Max. |
M Ref. |
Hole Size in Sheet + 0.15 |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEKS8-470-2.0B | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 18.80 mm | N/A 6.73 mm | N/A | N/A 6.75 mm | N/A Uninstalled |
N/A
|
| AEKS8-470-2.0B | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.73 mm | N/A 16.26 mm | N/A 6.75 mm | N/A Installed |
N/A
|
| AEKS8-470-3.3B | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A 18.80 mm | N/A 6.73 mm | N/A | N/A 6.75 mm | N/A Uninstalled |
N/A
|
| AEKS8-470-3.3B | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A | N/A 6.73 mm | N/A 14.73 mm | N/A 6.75 mm | N/A Installed |
N/A
|
| AEKS8-580-3.3B | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 25.15 mm | N/A 7.52 mm | N/A | N/A 7.60 mm | N/A Uninstalled |
N/A
|
| AEKS8-580-3.3B | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A | N/A 7.52 mm | N/A 21.46 mm | N/A 7.60 mm | N/A Installed |
N/A
|
| AEKS8-580-5.7B | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A 25.15 mm | N/A 7.52 mm | N/A | N/A 7.60 mm | N/A Uninstalled |
N/A
|
| AEKS8-580-5.7B | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A | N/A 7.52 mm | N/A 18.67 mm | N/A 7.60 mm | N/A Installed |
N/A
|
| AEKS8-610-4.2B | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A 30.23 mm | N/A 9.91 mm | N/A | N/A 10.00 mm | N/A Uninstalled |
N/A
|
| AEKS8-610-4.2B | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A | N/A 9.91 mm | N/A 25.53 mm | N/A 10.00 mm | N/A Installed |
N/A
|
| AEKS8-610-6.6B | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A 30.23 mm | N/A 9.91 mm | N/A | N/A 10.00 mm | N/A Uninstalled |
N/A
|
| AEKS8-610-6.6B | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A | N/A 9.91 mm | N/A 22.99 mm | N/A 10.00 mm | N/A Installed |
N/A
|
| AEKS8-8125-3.8B | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A 35.31 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-8125-3.8B | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A | N/A 13.46 mm | N/A 29.85 mm | N/A 13.50 mm | N/A Installed |
N/A
|
| AEKS8-8125-7.9B | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A 35.31 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-8125-7.9B | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A | N/A 13.46 mm | N/A 26.04 mm | N/A 13.50 mm | N/A Installed |
N/A
|
| AEKS8-1015-3.8B | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A 35.31 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-1015-3.8B | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A | N/A 13.46 mm | N/A 29.85 mm | N/A 13.50 mm | N/A Installed |
N/A
|
| AEKS8-1015-7.9B | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A 35.31 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-1015-7.9B | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A | N/A 13.46 mm | N/A 26.04 mm | N/A 13.50 mm | N/A Installed |
N/A
|