Catalog
CAD (0)
▾
Minimized Profile Head – Type AEK
minimized-profile-head-type-aek
Minimized-Profile Head Threaded Insert - Open End - Unified
(24)- Feature a minimized-profile head and knurled shank.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
- Also available in aluminum, brass, and monel ®. Call for availability.
Minimized-Profile Head Threaded Insert - Closed End - Unified
(24)- Feature a minimized-profile head and knurled shank.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
- Also available in aluminum, brass, and monel ®. Call for availability.
Minimized-Profile Head Threaded Insert - Open End - Metric
(20)- Feature a minimized-profile head and knurled shank.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
- Also available in aluminum, brass, and monel ®. Call for availability.
Minimized-Profile Head Threaded Insert - Closed End - Metric
(20)- Feature a minimized-profile head and knurled shank.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
- Also available in aluminum, brass, and monel ®. Call for availability.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"