Catalog
CAD (0)
▾
New self-clinching, threaded microPEM® TackScrew™ (Type TS™) fasteners enable cost effective sheet-to-sheet attachment, by simply pressing into place. The TackScrew™ fastener securely attaches a top sheet or panel to the base material. TackScrew fasteners can be removed by simply unscrewing similar to other threaded fasteners.
Features and Benefits
Features and Benefits
- Simple, press-in installation for secure attachment
- Proven clinch technology resists vibrational loosening.
- Replaces micro screws, eliminating installation issues including:
– Cost of locking patch
– Cost of threaded insert or tapped hole
– Cost of driver bits
– Cost of rework due to cross-threading and driver bit “cam-out” - Can be installed automatically for high volume application.
- Twists out (unscrew) if removal is necessary.Can be reinstalled one time using a thread locking adhesive.
- Laptops
- Notebooks
- Tablet Computers
- Cell/Smart Phones
- Gaming / Hand Held Devices
- Wearables
- Automotive Electronics
Part # |
Top Sheet Thickness |
Base Panel Min. Sheet Thickness |
Top Sheet Hole Size ±0.05mm/ ±.002in |
Base Panel Hole Size ±0.025mm/ ±.001in |
A ± 0.05mm/±.002in |
Min. Dist. Hole C/L to Edge |
CAD |
|---|---|---|---|---|---|---|---|
| TS4-10-025 | N/A 0.2 to 0.28 mm.008 to .011 in | N/A 0.91 mm.036 in | N/A 1.47 mm.058 in | N/A 0.99 mm.039 in | N/A 0.406 mm.016 in | N/A 1 mm.039 in |
N/A
|
| TS4-10-050 | N/A 0.48 to 0.56 mm.019 to .022 in | N/A 0.91 mm.036 in | N/A 1.47 mm.058 in | N/A 0.99 mm.039 in | N/A 0.686 mm.027 in | N/A 1 mm.039 in |
N/A
|