New self-clinching, threaded microPEM® TackScrew™ (Type TS™) fasteners enable cost effective sheet-to-sheet attachment, by simply pressing into place. The TackScrew™ fastener securely attaches a top sheet or panel to the base material. TackScrew fasteners can be removed by simply unscrewing similar to other threaded fasteners.

Features and Benefits
  • Simple, press-in installation for secure attachment
  • Proven clinch technology resists vibrational loosening.
  • Replaces micro screws, eliminating installation issues including:
    – Cost of locking patch
    – Cost of threaded insert or tapped hole
    – Cost of driver bits
    – Cost of rework due to cross-threading and driver bit “cam-out”
  • Can be installed automatically for high volume application.
  • Twists out (unscrew) if removal is necessary.Can be reinstalled one time using a thread locking adhesive.
Ideal for today’s compact electronics
  • Laptops
  • Notebooks
  • Tablet Computers
  • Cell/Smart Phones
  • Gaming / Hand Held Devices
  • Wearables
  • Automotive Electronics
microPEM® TackScrew
microPEM® TackScrew 2
Unit of Measure
1 

Part #

Top Sheet Thickness

Base Panel Min. Sheet Thickness

Top Sheet Hole Size ±0.05mm/ ±.002in

Base Panel Hole Size ±0.025mm/ ±.001in

A ± 0.05mm/±.002in

Min. Dist. Hole C/L to Edge

CAD

TS4-10-025 N/A 0.2 to 0.28 mm.008 to .011 in N/A 0.91 mm.036 in N/A 1.47 mm.058 in N/A 0.99 mm.039 in N/A 0.406 mm.016 in N/A 1 mm.039 in N/A CAD Icon (for items table)
TS4-10-050 N/A 0.48 to 0.56 mm.019 to .022 in N/A 0.91 mm.036 in N/A 1.47 mm.058 in N/A 0.99 mm.039 in N/A 0.686 mm.027 in N/A 1 mm.039 in N/A CAD Icon (for items table)
Unit of Measure
1