Catalog
CAD (0)
▾
- Joining two panels of similar or dissimilar metals.
- Can be also used for single point hinging applications (not primary use).
Part # |
Panel 1 Thickness ±0.08mm/±.003in |
Panel 1 Mounting Hole +0.08mm/+.003 –.000in |
Panel 2 Thickness Min. |
Panel 2 Mounting Hole +0.08mm/+.003 –.000in |
E Max. |
L Max. |
CAD |
|---|---|---|---|---|---|---|---|
| SF-3-0.8-ZI | N/A 0.8 mm.031 in | N/A 3.00 mm.118 in | N/A 0.80 mm.031 in | N/A 2.50 mm.098 in | N/A 3.53 mm.139 in | N/A 1.5 mm.059 in |
N/A
|
| SF-3-1.0-ZI | N/A 1 mm.039 in | N/A 3.00 mm.118 in | N/A 1.00 mm.039 in | N/A 2.50 mm.098 in | N/A 3.76 mm.148 in | N/A 1.90 mm.075 in |
N/A
|
| SF-3-1.2-ZI | N/A 1.2 mm.047 in | N/A 3.00 mm.118 in | N/A 1.20 mm.047 in | N/A 2.50 mm.098 in | N/A 3.76 mm.148 in | N/A 2.31 mm.091 in |
N/A
|
| SF-3-1.6-ZI | N/A 1.60 mm.063 in | N/A 3.00 mm.118 in | N/A 1.60 mm.063 in | N/A 2.50 mm.098 in | N/A 3.76 mm.148 in | N/A 3.12 mm.123 in |
N/A
|
| SF-5-0.8-ZI | N/A 0.8 mm.031 in | N/A 5.00 mm.197 in | N/A 0.80 mm.031 in | N/A 4.00 mm.157 in | N/A 5.56 mm.219 in | N/A 1.5 mm.059 in |
N/A
|
| SF-5-1.0-ZI | N/A 1 mm.039 in | N/A 5.00 mm.197 in | N/A 1.00 mm.039 in | N/A 4.00 mm.157 in | N/A 5.56 mm.219 in | N/A 1.90 mm.075 in |
N/A
|
| SF-5-1.2-ZI | N/A 1.2 mm.047 in | N/A 5.00 mm.197 in | N/A 1.20 mm.047 in | N/A 4.00 mm.157 in | N/A 5.56 mm.219 in | N/A 2.31 mm.091 in |
N/A
|
| SF-5-1.6-ZI | N/A 1.60 mm.063 in | N/A 5.00 mm.197 in | N/A 1.60 mm.063 in | N/A 4.00 mm.157 in | N/A 5.56 mm.219 in | N/A 3.12 mm.123 in |
N/A
|