Catalog
CAD (0)
▾
- Reverse side of sheet is flush when plunger is retracted.
- Quick lockout feature holds plunger in retracted position.
- For use in sheets of HRB 80 or less.
- Available as Type PSL2 without lockout feature on special order.
Part # |
Type |
Hole Size in Sheet + 0.08 |
D - 0.13 |
G ± 0.25 |
T1 ± 0.25 |
T2 Nom. |
Material Spring |
Finish Spring |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| PTL2-04-4CN | N/A PTL2 | N/A 8.33 mm | N/A 6.35 mm | N/A 7.87 mm | N/A 15.11 mm | N/A 22.73 mm | N/A 300 Series Stainless Steel | N/A Natural Finish | N/A Unfastened |
N/A
|
| PTL2-04-4CN | N/A PTL2 | N/A 8.33 mm | N/A 6.35 mm | N/A 7.87 mm | N/A 15.11 mm | N/A 22.73 mm | N/A 300 Series Stainless Steel | N/A Natural Finish | N/A Fastened |
N/A
|
| PSL2-04-4CN | N/A PSL2 | N/A 8.33 mm | N/A 6.35 mm | N/A 7.87 mm | N/A 12.95 mm | N/A 19.81 mm | N/A 300 Series Stainless Steel | N/A Natural Finish | N/A Unfastened |
N/A
|
| PSL2-04-4CN | N/A PSL2 | N/A 8.33 mm | N/A 6.35 mm | N/A 7.87 mm | N/A 12.95 mm | N/A 19.81 mm | N/A 300 Series Stainless Steel | N/A Natural Finish | N/A Fastened |
N/A
|