Catalog
CAD (0)
▾
Large Knob, Spring-loaded - Types PF11MW and PF12MW - Unified
Large Knob, Spring-loaded – Types PF11MW and PF12MW
- Compensates for mating hole misalignment.
- Installs into any panel hardness.
Part # |
Thread Size |
Type |
D Hole Size in Sheet + 0.003 - 0.001 |
G Nom. |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|
| PF11MW-440-11 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .250 in | G Nom. N/A .230 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-440-11 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .250 in | G Nom. N/A .230 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-632-11 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .283 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-632-11 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .283 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-832-11 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-832-11 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-032-11 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-032-11 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-0420-11 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .413 in | G Nom. N/A .350 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-0420-11 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .413 in | G Nom. N/A .350 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-440-11BL | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .250 in | G Nom. N/A .230 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-440-11BL | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .250 in | G Nom. N/A .230 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-632-11BL | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .283 in | G Nom. N/A .290 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-632-11BL | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .283 in | G Nom. N/A .290 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-832-11BL | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-832-11BL | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-032-11BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-032-11BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Fastened |
CAD
N/A
|
| PF11MW-0420-11BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .413 in | G Nom. N/A .350 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Unfastened |
CAD
N/A
|
| PF11MW-0420-11BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .413 in | G Nom. N/A .350 in |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD View N/A Fastened |
CAD
N/A
|
| PF12MW-440-11 | Thread Size N/A .112-40 (#4-40) | Type N/A Smooth Cap - PF12MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .250 in | G Nom. N/A .230 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF12MW-440-11 | Thread Size N/A .112-40 (#4-40) | Type N/A Smooth Cap - PF12MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .250 in | G Nom. N/A .230 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF12MW-632-11 | Thread Size N/A .138-32 (#6-32) | Type N/A Smooth Cap - PF12MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .283 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF12MW-632-11 | Thread Size N/A .138-32 (#6-32) | Type N/A Smooth Cap - PF12MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .283 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF12MW-832-11 | Thread Size N/A .164-32 (#8-32) | Type N/A Smooth Cap - PF12MW | D Hole Size in Sheet + 0.003 - 0.001 N/A .346 in | G Nom. N/A .290 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

