Catalog
CAD (0)
▾
Large Knob, Spring-loaded - Types PF11MF and PF12MF - Unified
Large Knob, Spring-loaded – Types PF11MF and PF12MF
- Appropriate for close centerline-to-edge applications.
- Doesn’t require high installation force.
- Installs into any panel hardness.
- Installs flush on back side of panel.
Part # |
Thread Size |
Type |
Hole Size in Sheet + 0.005 - 0.000 |
G ± .025 |
P ± .025 |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF11MF-440-0 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .187 in | G ± .025 N/A .170 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-440-0 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .187 in | G ± .025 N/A .170 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-440-1 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .187 in | G ± .025 N/A .230 in | P ± .025 N/A .055 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-440-1 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .187 in | G ± .025 N/A .230 in | P ± .025 N/A .055 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-440-2 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .187 in | G ± .025 N/A .290 in | P ± .025 N/A .115 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-440-2 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .187 in | G ± .025 N/A .290 in | P ± .025 N/A .115 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-632-0 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .213 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-632-0 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .213 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-632-1 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .213 in | G ± .025 N/A .290 in | P ± .025 N/A .024 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-632-1 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .213 in | G ± .025 N/A .290 in | P ± .025 N/A .024 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-632-2 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .213 in | G ± .025 N/A .350 in | P ± .025 N/A .084 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-632-2 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .213 in | G ± .025 N/A .350 in | P ± .025 N/A .084 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-832-0 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-832-0 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-832-1 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .290 in | P ± .025 N/A .024 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-832-1 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .290 in | P ± .025 N/A .024 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-832-2 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .350 in | P ± .025 N/A .084 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-832-2 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .350 in | P ± .025 N/A .084 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-032-0 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-032-0 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .290 in | P ± .025 N/A .024 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .290 in | P ± .025 N/A .024 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .350 in | P ± .025 N/A .084 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11MF-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .266 in | G ± .025 N/A .350 in | P ± .025 N/A .084 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11MF-0420-0 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11MF | Hole Size in Sheet + 0.005 - 0.000 N/A .323 in | G ± .025 N/A .290 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

