Catalog
CAD (0)
▾
Large Knob, Spring-loaded - Types PF11M, PF12M and PF15M - Metric
Large Knob, Spring-loaded – Types PF11M, PF12M and PF15M
- Shoulder on retainer provides positive stop during installation.
- Available in self-clinching, flaring, or floating mounting styles.
- Available with knurled or un-knurled metal cap, black metal cap, or a custom color plastic cap.
Part # |
Thread Size x Pitch |
Type |
Hole Size in Sheet + 0.08 |
G ± 0.64 |
P ± 0.64 |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF11M-M3-0 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 5.56 mm | G ± 0.64 N/A 4.32 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M3-0 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 5.56 mm | G ± 0.64 N/A 4.32 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M3-1 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 5.56 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M3-1 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 5.56 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M3-2 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 5.56 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M3-2 | Thread Size x Pitch N/A M3 x 0.5 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 5.56 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M3.5-0 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 6.35 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M3.5-0 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 6.35 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M3.5-1 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 6.35 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M3.5-1 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 6.35 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M3.5-2 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 6.35 mm | G ± 0.64 N/A 8.89 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M3.5-2 | Thread Size x Pitch N/A M3.5 x 0.6 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 6.35 mm | G ± 0.64 N/A 8.89 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M4-0 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M4-0 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M4-1 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M4-1 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M4-2 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 8.89 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M4-2 | Thread Size x Pitch N/A M4 x 0.7 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 8.89 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M5-0 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M5-0 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 5.84 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M5-1 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M5-1 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 1.52 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M5-2 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 8.89 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-M5-2 | Thread Size x Pitch N/A M5 x 0.8 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 7.92 mm | G ± 0.64 N/A 8.89 mm | P ± 0.64 N/A 3.05 mm | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-M6-0 | Thread Size x Pitch N/A M6 x 1 | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.08 N/A 9.53 mm | G ± 0.64 N/A 7.37 mm | P ± 0.64 N/A 0 mm | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

