Catalog
CAD (0)
▾
Large Knob, Spring-loaded - Types PF11M, PF12M and PF15M - Unified
Large Knob, Spring-loaded – Types PF11M, PF12M and PF15M
- Shoulder on retainer provides positive stop during installation.
- Available in self-clinching, flaring, or floating mounting styles.
- Available with knurled or un-knurled metal cap, black metal cap, or a custom color plastic cap.
Part # |
Thread Size |
Type |
Hole Size in Sheet + 0.003 - 0.000 |
G ± .025 |
P ± .025 |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF11M-440-0 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .170 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-440-0 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .170 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-440-1 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .230 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-440-1 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .230 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-440-2 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .290 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-440-2 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .290 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-632-0 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .250 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-632-0 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .250 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-632-1 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .250 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-632-1 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .250 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-632-2 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .250 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-632-2 | Thread Size N/A .138-32 (#6-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .250 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-832-0 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-832-0 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-832-1 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-832-1 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-832-2 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-832-2 | Thread Size N/A .164-32 (#8-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-032-0 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-032-0 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
| PF11M-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | Optional Finish N/A | CAD View N/A Fastened |
CAD
N/A
|
| PF11M-0420-0 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11M | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .290 in | P ± .025 N/A .000 in | Optional Finish N/A | CAD View N/A Unfastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

