Catalog
CAD (0)
▾
Large knob, spring-loaded – Types PF11, PF12 and PF15 - Unified
Large Knob, Spring-Loaded – Types PF11, PF12 and PF15
- Shoulder on retainer provides positive stop during installation.
- Available in self-clinching, flaring, or floating mounting styles.
- Available with knurled or un-knurled metal cap, black metal cap, or a custom color plastic cap.
Part # |
Thread Size |
Type |
Hole Size in Sheet + 0.003 - 0.000 |
G ± .025 |
P ± .025 |
CAD View |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF11-032-0 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
| PF11-032-0 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | CAD View N/A Fastened | Optional Finish N/A |
CAD
N/A
|
| PF11-032-0BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | CAD View N/A Unfastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-032-0BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .230 in | P ± .025 N/A .000 in | CAD View N/A Fastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
| PF11-032-1 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | CAD View N/A Fastened | Optional Finish N/A |
CAD
N/A
|
| PF11-032-1BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | CAD View N/A Unfastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-032-1BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .290 in | P ± .025 N/A .060 in | CAD View N/A Fastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
| PF11-032-2 | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | CAD View N/A Fastened | Optional Finish N/A |
CAD
N/A
|
| PF11-032-2BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | CAD View N/A Unfastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-032-2BL | Thread Size N/A .190-32 (#10-32) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .312 in | G ± .025 N/A .350 in | P ± .025 N/A .120 in | CAD View N/A Fastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-0420-0 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .290 in | P ± .025 N/A .000 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
| PF11-0420-0 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .290 in | P ± .025 N/A .000 in | CAD View N/A Fastened | Optional Finish N/A |
CAD
N/A
|
| PF11-0420-0BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .290 in | P ± .025 N/A .000 in | CAD View N/A Unfastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-0420-0BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .290 in | P ± .025 N/A .000 in | CAD View N/A Fastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-0420-1 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .350 in | P ± .025 N/A .060 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
| PF11-0420-1 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .350 in | P ± .025 N/A .060 in | CAD View N/A Fastened | Optional Finish N/A |
CAD
N/A
|
| PF11-0420-1BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .350 in | P ± .025 N/A .060 in | CAD View N/A Unfastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-0420-1BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .350 in | P ± .025 N/A .060 in | CAD View N/A Fastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-0420-2 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .410 in | P ± .025 N/A .120 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
| PF11-0420-2 | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .410 in | P ± .025 N/A .120 in | CAD View N/A Fastened | Optional Finish N/A |
CAD
N/A
|
| PF11-0420-2BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .410 in | P ± .025 N/A .120 in | CAD View N/A Unfastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-0420-2BL | Thread Size N/A .250-20 (1/4-20) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .375 in | G ± .025 N/A .410 in | P ± .025 N/A .120 in | CAD View N/A Fastened |
Optional Finish
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
CAD
N/A
|
| PF11-440-0 | Thread Size N/A .112-40 (#4-40) | Type N/A Knurled Cap - PF11 | Hole Size in Sheet + 0.003 - 0.000 N/A .219 in | G ± .025 N/A .170 in | P ± .025 N/A .000 in | CAD View N/A Unfastened | Optional Finish N/A |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

