Catalog
CAD (0)
▾
- Shoulder on retainer provides positive stop during installation.
- Available in self-clinching, flaring, or floating mounting styles.
- Available with knurled or un-knurled metal cap, black metal cap, or a custom color plastic cap.
Part # |
Thread Size |
Type |
Hole Size in Sheet + 0.08 |
G ± 0.64 |
P ± 0.64 |
CAD View |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF11-M3.5-0 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 5.84 mm | N/A 0 mm | N/A Unfastened | N/A |
N/A
|
| PF11-M3.5-0 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 5.84 mm | N/A 0 mm | N/A Fastened | N/A |
N/A
|
| PF11-M3.5-0BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 5.84 mm | N/A 0 mm | N/A Unfastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3.5-0BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 5.84 mm | N/A 0 mm | N/A Fastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3.5-1 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 7.37 mm | N/A 1.52 mm | N/A Unfastened | N/A |
N/A
|
| PF11-M3.5-1 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 7.37 mm | N/A 1.52 mm | N/A Fastened | N/A |
N/A
|
| PF11-M3.5-1BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 7.37 mm | N/A 1.52 mm | N/A Unfastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3.5-1BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 7.37 mm | N/A 1.52 mm | N/A Fastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3.5-2 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 8.89 mm | N/A 3.05 mm | N/A Unfastened | N/A |
N/A
|
| PF11-M3.5-2 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 8.89 mm | N/A 3.05 mm | N/A Fastened | N/A |
N/A
|
| PF11-M3.5-2BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 8.89 mm | N/A 3.05 mm | N/A Unfastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3.5-2BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11 | N/A 6.35 mm | N/A 8.89 mm | N/A 3.05 mm | N/A Fastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3-0 | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 4.32 mm | N/A 0 mm | N/A Unfastened | N/A |
N/A
|
| PF11-M3-0 | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 4.32 mm | N/A 0 mm | N/A Fastened | N/A |
N/A
|
| PF11-M3-0BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 4.32 mm | N/A 0 mm | N/A Unfastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3-0BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 4.32 mm | N/A 0 mm | N/A Fastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3-1 | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 5.84 mm | N/A 1.52 mm | N/A Unfastened | N/A |
N/A
|
| PF11-M3-1 | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 5.84 mm | N/A 1.52 mm | N/A Fastened | N/A |
N/A
|
| PF11-M3-1BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 5.84 mm | N/A 1.52 mm | N/A Unfastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3-1BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 5.84 mm | N/A 1.52 mm | N/A Fastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3-2 | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 7.37 mm | N/A 3.05 mm | N/A Unfastened | N/A |
N/A
|
| PF11-M3-2 | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 7.37 mm | N/A 3.05 mm | N/A Fastened | N/A |
N/A
|
| PF11-M3-2BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 7.37 mm | N/A 3.05 mm | N/A Unfastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M3-2BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11 | N/A 5.56 mm | N/A 7.37 mm | N/A 3.05 mm | N/A Fastened |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A
|
| PF11-M4-0 | N/A M4 x 0.7 | N/A Knurled Cap - PF11 | N/A 7.92 mm | N/A 5.84 mm | N/A 0 mm | N/A Unfastened | N/A |
N/A
|