Catalog
CAD (0)
▾
Molded-in Threaded Inserts, Thru-Threaded, Knurled - Unified
Knurled Spacers – Types STKA, STKB, STKC
- Uniform knurl diameter reduces the risk of sink marks.
- Available in varying lengths for injection molding assemblies.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Part # |
Thread Size |
Type |
L - Length ± .005 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| STKA-032-10 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .312 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-12 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .375 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-16 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .500 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-20 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .625 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-24 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .750 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-4 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .125 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-6 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .187 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-032-8 | Thread Size N/A .190-32 (#10-32) | Type N/A STKA | L - Length ± .005 N/A .250 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-10 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .312 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-12 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .375 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-16 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .500 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-20 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .625 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-24 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .750 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-4 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .125 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-6 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .187 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0420-8 | Thread Size N/A .250-20 (1/4-20) | Type N/A STKA | L - Length ± .005 N/A .250 in | E Nom. N/A .375 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-10 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .312 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-12 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .375 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-16 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .500 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-20 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .625 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-24 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .750 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-4 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .125 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-6 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .187 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0518-8 | Thread Size N/A .313-18 (5/16-18) | Type N/A STKA | L - Length ± .005 N/A .250 in | E Nom. N/A .437 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| STKA-0616-10 | Thread Size N/A .375-16 (3/8-16) | Type N/A STKA | L - Length ± .005 N/A .312 in | E Nom. N/A .500 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"