• Uniform knurl diameter reduces the risk of sink marks.
  • Available in varying lengths for injection molding assemblies.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Knurled spacers – STKB, STKC
Molded-in Threaded Inserts, Thru-Threaded, Knurled 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size

Type

L - Length ± .005

E Nom.

Standard Material

Standard Finish

CAD

STKA-032-10 N/A .190-32 (#10-32) N/A STKA N/A .312 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-12 N/A .190-32 (#10-32) N/A STKA N/A .375 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-16 N/A .190-32 (#10-32) N/A STKA N/A .500 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-20 N/A .190-32 (#10-32) N/A STKA N/A .625 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-24 N/A .190-32 (#10-32) N/A STKA N/A .750 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-4 N/A .190-32 (#10-32) N/A STKA N/A .125 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-6 N/A .190-32 (#10-32) N/A STKA N/A .187 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-032-8 N/A .190-32 (#10-32) N/A STKA N/A .250 in N/A .281 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-10 N/A .250-20 (1/4-20) N/A STKA N/A .312 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-12 N/A .250-20 (1/4-20) N/A STKA N/A .375 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-16 N/A .250-20 (1/4-20) N/A STKA N/A .500 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-20 N/A .250-20 (1/4-20) N/A STKA N/A .625 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-24 N/A .250-20 (1/4-20) N/A STKA N/A .750 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-4 N/A .250-20 (1/4-20) N/A STKA N/A .125 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-6 N/A .250-20 (1/4-20) N/A STKA N/A .187 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0420-8 N/A .250-20 (1/4-20) N/A STKA N/A .250 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-10 N/A .313-18 (5/16-18) N/A STKA N/A .312 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-12 N/A .313-18 (5/16-18) N/A STKA N/A .375 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-16 N/A .313-18 (5/16-18) N/A STKA N/A .500 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-20 N/A .313-18 (5/16-18) N/A STKA N/A .625 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-24 N/A .313-18 (5/16-18) N/A STKA N/A .750 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-4 N/A .313-18 (5/16-18) N/A STKA N/A .125 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-6 N/A .313-18 (5/16-18) N/A STKA N/A .187 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0518-8 N/A .313-18 (5/16-18) N/A STKA N/A .250 in N/A .437 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
STKA-0616-10 N/A .375-16 (3/8-16) N/A STKA N/A .312 in N/A .500 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »